Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
145 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.0891 - $1.1106 12692 In stock
0.972 in
$1.0061 - $12.557 1178 In stock
1.775 in
$0.0585 - $0.729 9880 In stock
0.262 in
12792B $0.1956 - $2.5886 4392 In stock
0.760 in
$0.2862 - $3.7694 1290 In stock
0.130 in
BP1024A $0.2862 - $3.7694 Request the lead time here
0.366 in
$0.1443 - $1.9098 25507 In stock
0.571 in
$0.2166 - $2.8613 45035 In stock
0.650 in
$0.2679 - $3.5424 65 In stock
0.768 in
$0.6428 - $8.4926 548 In stock
0.976 in
$0.8858 - $11.7168 100 In stock
1.319 in
$1.3647 - $18.0749 Request the lead time here
2.067 in
$3.0881 - $40.9862 1463 In stock
2.346 in
$4.1327 - $11.5808 195 In stock
3.346 in
$6.5852 - $87.0585 503 In stock
4.398 in
$0.0915 - $0.1079 7500 In stock
$0.2117 - $0.2499 500 In stock
$0.0882 - $0.1037 7000 In stock
$0.1931 - $2.5433 15660 In stock
0.669 in
$0.2862 - $3.7694 Request the lead time here
0.106 in
  • of 8
N/A - 0.972 in; 0.290 in; LDPE; Yellow

I1-1/16A

Price Range
$1.1106 - $0.0891

Stock Levels
12692 In stock
Attributes
  • Fitting Diameter
    0.972 in
  • Fitting Height
    0.290 in
  • Flange Diameter
    0.972 in
  • Colour
    Yellow
  • Compatible Thread Standard
    SAE
N/A - 1.775 in; 0.460 in; LDPE; Yellow

I1-7/8A

Price Range
$12.557 - $1.0061

Stock Levels
1178 In stock
Attributes
  • Fitting Diameter
    1.775 in
  • Fitting Height
    0.460 in
  • Flange Diameter
    1.775 in
  • Colour
    Yellow
  • Compatible Thread Standard
    SAE
N/A - 0.262 in; 0.235 in; LDPE; Yellow

I5/16A

Price Range
$0.729 - $0.0585

Stock Levels
9880 In stock
Attributes
  • Fitting Diameter
    0.262 in
  • Fitting Height
    0.235 in
  • Flange Diameter
    0.262 in
  • Colour
    Yellow
  • Compatible Thread Standard
    SAE
Push-In Plug - 0.760 in; 8.0 mm; LDPE; Natural

12792B

Price Range
$2.5886 - $0.1956

Stock Levels
4392 In stock
Attributes
  • Fitting Diameter
    0.760 in
  • Fitting Height
    0.315 in
  • Flange Diameter
    0.984 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.130 in; 0.236 in; LDPE; Natural

BP1006A

Price Range
$3.7694 - $0.2862

Stock Levels
1290 In stock
Attributes
  • Fitting Diameter
    0.130 in
  • Fitting Height
    0.236 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.366 in; 0.354 in; LDPE; Natural

BP1024A

Price Range
$3.7694 - $0.2862

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.366 in
  • Fitting Height
    0.354 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.571 in; 0.217 in; LDPE; Natural

BP1052A

Price Range
$1.9098 - $0.1443

Stock Levels
25507 In stock
Attributes
  • Fitting Diameter
    0.571 in
  • Fitting Height
    0.217 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.650 in; 0.276 in; LDPE; Natural

BP1060A

Price Range
$2.8613 - $0.2166

Stock Levels
45035 In stock
Attributes
  • Fitting Diameter
    0.650 in
  • Fitting Height
    0.276 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.768 in; 0.354 in; LDPE; Natural

BP1072A

Price Range
$3.5424 - $0.2679

Stock Levels
65 In stock
Attributes
  • Fitting Diameter
    0.768 in
  • Fitting Height
    0.354 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.976 in; 0.236 in; LDPE; Natural

BP1096A

Price Range
$8.4926 - $0.6428

Stock Levels
548 In stock
Attributes
  • Fitting Diameter
    0.976 in
  • Fitting Height
    0.236 in
  • Flange Diameter
    1.240 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 1.319 in; 0.472 in; LDPE; Natural

BP1120A

Price Range
$11.7168 - $0.8858

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    1.319 in
  • Fitting Height
    0.472 in
  • Flange Diameter
    1.617 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 2.067 in; 0.551 in; LDPE; Natural

BP1146A

Price Range
$18.0749 - $1.3647

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    2.067 in
  • Fitting Height
    0.551 in
  • Flange Diameter
    2.362 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 2.346 in; 0.709 in; LDPE; Natural

BP1154A

Price Range
$40.9862 - $3.0881

Stock Levels
1463 In stock
Attributes
  • Fitting Diameter
    2.346 in
  • Fitting Height
    0.709 in
  • Flange Diameter
    2.894 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 3.346 in; 0.709 in; LDPE; Natural

BP1162A

Price Range
$11.5808 - $4.1327

Stock Levels
195 In stock
Attributes
  • Fitting Diameter
    3.346 in
  • Fitting Height
    0.709 in
  • Flange Diameter
    3.681 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 4.398 in; 0.685 in; LDPE; Natural

BP1170A

Price Range
$87.0585 - $6.5852

Stock Levels
503 In stock
Attributes
  • Fitting Diameter
    4.398 in
  • Fitting Height
    0.685 in
  • Flange Diameter
    4.843 in
  • Colour
    Natural
  • Fitting Style
    Push In
Push-In Plug - 10.7 mm; 6.0 mm; LDPE; Black

494369

Price Range
$0.1079 - $0.0915

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Flat
  • Material
    LDPE
Push-In Plug - 24.6 mm; 9.0 mm; LDPE; Black

494382

Price Range
$0.2499 - $0.2117

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Flat
  • Material
    LDPE
Push-In Plug - 4.4 mm; 5.2 mm; LDPE; Black

054044922003

Price Range
$0.1037 - $0.0882

Stock Levels
7000 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Domed
  • Material
    LDPE
N/A - 0.669 in; 0.323 in; LDPE; Natural

12790A

Price Range
$2.5433 - $0.1931

Stock Levels
15660 In stock
Attributes
  • Fitting Diameter
    0.669 in
  • Fitting Height
    0.323 in
  • Flange Diameter
    0.866 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.106 in; 0.236 in; LDPE; Natural

BP1004A

Price Range
$3.7694 - $0.2862

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.106 in
  • Fitting Height
    0.236 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In