Menu Search

Push-In Rivets - Solid

In stock

Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.

The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.

Material: AcetalColour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Anchor Length View
$0.0305 - $0.0419 Request the lead time here
0.125 in
0.218 in
0.375 in
$0.0237 - $0.0326 Request the lead time here
0.085 in
0.143 in
0.250 in
$0.026 - $0.0357 Request the lead time here
0.085 in
0.143 in
0.500 in
$0.03 - $0.0411 Request the lead time here
0.125 in
0.250 in
0.688 in
$0.0288 - $0.0395 30000 In stock
0.126 in
0.218 in
0.189 in
  • of 2
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 9.5 mm | 0.375 in; Head Diameter 5.5 mm | 0.218 in

26RIV025

Price Range
$0.0419 - $0.0305

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 6.4 mm | 0.250 in; Head Diameter 3.6 mm | 0.143 in

26RIV003

Price Range
$0.0326 - $0.0237

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 12.7 mm | 0.500 in; Head Diameter 3.6 mm | 0.143 in

26RIV007

Price Range
$0.0357 - $0.026

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 17.5 mm | 0.688 in; Head Diameter 6.4 mm | 0.250 in

26RIV014

Price Range
$0.0411 - $0.03

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.688 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
N/A - Push Rivet ; Natural ; Acetal Compatible Hole Diameter 3.2 mm | 0.126 in;

26RIV022

Price Range
$0.0395 - $0.0288

Stock Levels
30000 In stock
Attributes
  • Rivet Type
    Push Rivet
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.189 in
  • Compatible Hole Diameter
    0.126 in
  • Head Diameter
    0.218 in