Quantity | Unit price |
---|---|
5000 - 19999 | $0.0714 |
20000 + | $0.0678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Compatible Thread Standard | Non Threaded |
Inside Diameter | 2.4 mm |
Inside Diameter | 0.094 in |
Inside Height | 12.7 mm |
Inside Height | 0.5 in |
Temperature Range | -20 - 70 °C |
Temperature Range | -4 - 158 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.