Quantity | Unit price |
---|---|
100 - 499 | $1.1511 |
500 - 2499 | $0.4604 |
2500 - 9999 | $0.2093 |
10000 + | $0.1989 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.875 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.