Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
---|---|---|---|---|---|---|
$0.8114 - $1.847 | 1250 In stock |
1/2-13
|
|
|
||
$0.735 - $1.6733 | 2000 In stock |
5/8-11
|
|
1.000 in
25.4 mm
|
||
$0.9758 - $2.2215 | 1250 In stock |
5/8-11
|
|
|
||
$0.2879 - $0.395 | 4500 In stock |
M10
|
|
0.787 in
20.0 mm
|
||
$0.3662 - $0.5022 | 500 In stock |
M10
|
|
1.969 in
50.0 mm
|
||
$0.0731 - $0.0851 | 6000 In stock |
#8-32
|
|
0.875 in
22.2 mm
|
||
$0.1179 - $0.2681 | 500 In stock |
#8-32
|
|
1.500 in
38.1 mm
|
||
$0.0606 - $0.0852 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm
|
||
$0.1296 - $0.2951 | Request the lead time here |
#10-32
|
|
0.813 in
20.7 mm
|
||
$0.1284 - $0.2921 | 7000 In stock |
#10-32
|
|
1.500 in
38.1 mm
|
||
$0.2645 - $0.6023 | 1000 In stock |
1/4-20
|
|
|
||
$0.101 - $0.1112 | 5000 In stock |
1/4-28
|
|
0.250 in
6.4 mm
|
||
$0.3183 - $0.7244 | 2500 In stock |
5/16-18
|
|
0.500 in
12.7 mm
|
||
$0.3678 - $0.8373 | 7500 In stock |
5/16-18
|
|
|
||
$0.3549 - $0.3903 | 2000 In stock |
3/8-24
|
|
0.750 in
19.1 mm
|
||
$0.8559 - $1.949 | 3500 In stock |
1/2-13
|
|
|
||
$0.3881 - $0.5324 | 2000 In stock |
M10
|
|
2.362 in
60.0 mm
|
||
$0.0731 - $0.0851 | 1000 In stock |
#8-32
|
|
0.625 in
15.9 mm
|
||
$0.1469 - $0.1632 | 37000 In stock |
#8-32
|
|
1.250 in
31.8 mm
|
||
$0.0606 - $0.0852 | 218000 In stock |
#10-24
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.