Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0767 - $0.1277 | 14000 In stock |
#6-32
|
|
0.313 in
8 mm
|
||
$0.0767 - $0.1277 | 12000 In stock |
#6-32
|
|
0.625 in
15.9 mm
|
||
$0.0767 - $0.1277 | Request the lead time here |
#4-40 [Form]
|
|
0.094 in
2.4 mm
|
||
$0.0743 - $0.0825 | 4000 In stock |
#6-40
|
|
0.375 in
9.5 mm
|
||
$0.095 - $0.1055 | 2000 In stock |
#8-32
|
|
0.188 in
4.8 mm
|
||
$0.0982 - $0.1091 | 21000 In stock |
#8-32
|
|
0.375 in
9.5 mm
|
||
3404400043 | $0.0767 - $0.1277 | 7000 In stock |
#4-40 [Form]
|
|
0.438 in
11.1 mm
|
|
$0.0767 - $0.1277 | 1000 In stock |
#4-40 [Form]
|
|
0.750 in
19.1 mm
|
||
$0.0767 - $0.1277 | 13000 In stock |
#4-40 [Form]
|
|
1.375 in
34.9 mm
|
||
$0.0767 - $0.1277 | 4000 In stock |
#6-32
|
|
0.156 in
4 mm
|
||
$0.0767 - $0.1277 | 15000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
$0.0767 - $0.1277 | 10000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
$0.0731 - $0.0851 | 6000 In stock |
#8-32
|
|
0.875 in
22.2 mm
|
||
$0.1179 - $0.2681 | 500 In stock |
#8-32
|
|
1.500 in
38.1 mm
|
||
$0.1296 - $0.2951 | Request the lead time here |
#10-32
|
|
0.813 in
20.7 mm
|
||
$0.0606 - $0.0852 | 12000 In stock |
1/4-20
|
|
1.250 in
31.8 mm
|
||
$0.3549 - $0.3903 | 2000 In stock |
3/8-24
|
|
0.750 in
19.1 mm
|
||
$0.699 - $1.5917 | 4750 In stock |
1/2-13
|
|
|
||
$0.7952 - $1.8105 | 1750 In stock |
5/8-11
|
|
1.500 in
38.1 mm
|
||
$0.2712 - $0.372 | 500 In stock |
M10
|
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.