Menu Search

Stainless Steel Cable Ties

In stock

Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Cable Bundle Diameter View
$1.9328 - $5.3016 5700 In stock
14.252 in
4.016 in
$6.48 - $8.00 1000 In stock
39.291 in
11.969 in
$1.0436 - $1.1562 9300 In stock
5 in
0.984 in
$1.5309 - $1.89 4700 In stock
20.512 in
5.984 in
$2.7369 - $3.3788 3500 In stock
32.992 in
10 in
$4.4438 - $5.4861 750 In stock
39.291 in
11.969 in
$1.0554 - $1.3031 800 In stock
7.913 in
2.008 in
$1.1592 - $1.4312 1300 In stock
10.197 in
2.756 in
$1.4408 - $1.5963 7600 In stock
7.913 in
2.008 in
$3.3144 - $4.0919 1500 In stock
39.291 in
11.969 in
  • of 2
Stainless Steel Cable Tie - 102.0 mm | 4.016 in ; 362.0 mm | 14.252 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-4

Price Range
$5.3016 - $1.9328

Stock Levels
5700 In stock
Attributes
  • Maximum Cable Bundle Diameter
    4.016 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    14.252 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-30

Price Range
$8.00 - $6.48

Stock Levels
1000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 25.0 mm | 0.984 in ; 127.0 mm | 5 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-1

Price Range
$1.1562 - $1.0436

Stock Levels
9300 In stock
Attributes
  • Maximum Cable Bundle Diameter
    0.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    5 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-5

Price Range
$1.89 - $1.5309

Stock Levels
4700 In stock
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 254.0 mm | 10 in ; 838.0 mm | 32.992 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-14

Price Range
$3.3788 - $2.7369

Stock Levels
3500 In stock
Attributes
  • Maximum Cable Bundle Diameter
    10 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    32.992 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-15

Price Range
$5.4861 - $4.4438

Stock Levels
750 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 51.0 mm | 2.008 in ; 201.0 mm | 7.913 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-2

Price Range
$1.3031 - $1.0554

Stock Levels
800 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.008 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    7.913 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 70.0 mm | 2.756 in ; 259.0 mm | 10.197 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-3

Price Range
$1.4312 - $1.1592

Stock Levels
1300 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.756 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    10.197 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 51.0 mm | 2.008 in ; 201.0 mm | 7.913 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-10

Price Range
$1.5963 - $1.4408

Stock Levels
7600 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.008 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    7.913 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-8

Price Range
$4.0919 - $3.3144

Stock Levels
1500 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie