Menu Search

Steel P Clamp with Rubber Cushion

In stock

These Rubber Cushioned Steel P Clamps secure and protect cables, hoses, and other tubular items. The steel design ensures strength and durability, while the rubber cushioning protects against vibrations, shocks, and abrasions.

The rubber cushions provide a firm grip, reduce noise, and protect the things being held. Its strong structure allows it to handle big weights. It is easy to install by simply screwing it into place. It is used in construction, industrial, and automotive applications, such as brake lines.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Overall Width View
$1.076 - $2.9049 700 In stock
0.406 in
0.752 in
$0.7071 - $1.8977 30015 In stock
0.268 in
0.65 in
$0.7881 - $2.1143 2000 In stock
0.406 in
0.752 in
$0.9131 - $2.4509 27018 In stock
0.268 in
0.65 in
  • of 2
Screw Mount P Style Cable Clamp - Compatible Cable Diameter Range - 17.5 mm | 0.688 in ; Cold Rolled Steel;Neoprene Rubber

SPNW-11

Price Range
$2.9049 - $1.076

Stock Levels
700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.689 in
  • Hole Diameter
    0.406 in
  • Maximum Compatible Cable Diameter
    0.689 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -76 °F
Screw Mount P Style Cable Clamp - Compatible Cable Diameter Range - 9.5 mm | 0.375 in ; Cold Rolled Steel;Thermo Plastic Elastomer

SPN-6

Price Range
$1.8977 - $0.7071

Stock Levels
30015 In stock
Attributes
  • Compatible Cable Diameter Range
    0.374 in
  • Hole Diameter
    0.268 in
  • Maximum Compatible Cable Diameter
    0.374 in
  • Maximum Operating Temperature
    302 °F
  • Minimum Operating Temperature
    -40 °F
Cable Clamp - Compatible Cable Diameter Range - 8 mm | 0.313 in ; Cold Rolled Steel;Neoprene Rubber

SPNW-5

Price Range
$2.1143 - $0.7881

Stock Levels
2000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.311 in
  • Hole Diameter
    0.406 in
  • Maximum Compatible Cable Diameter
    0.311 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -76 °F
Screw Mount P Style Cable Clamp - Compatible Cable Diameter Range - 19.1 mm | 0.750 in ; Cold Rolled Steel;Thermo Plastic Elastomer

SPN-12

Price Range
$2.4509 - $0.9131

Stock Levels
27018 In stock
Attributes
  • Compatible Cable Diameter Range
    0.752 in
  • Hole Diameter
    0.268 in
  • Maximum Compatible Cable Diameter
    0.752 in
  • Maximum Operating Temperature
    302 °F
  • Minimum Operating Temperature
    -40 °F