Quantity | Unit price |
---|---|
100 - 499 | $0.4485 |
500 - 3999 | $0.1794 |
4000 - 15999 | $0.0815 |
16000 + | $0.0776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 1-14 |
Inside Diameter | 25.0 mm |
Inside Diameter | 0.984 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.