Quantity | Unit price |
---|---|
100 - 499 | $0.8613 |
500 - 1999 | $0.3446 |
2000 - 7999 | $0.1565 |
8000 + | $0.1488 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Blue |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 1-7/16-12 |
Inside Diameter | 36.4 mm |
Inside Diameter | 1.433 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.