Quantity | Unit price |
---|---|
120 - 499 | $1.1937 |
500 - 1199 | $0.4776 |
1200 - 4799 | $0.2171 |
4800 + | $0.2063 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 1-11/16-12 |
Inside Diameter | 42.4 mm |
Inside Diameter | 1.669 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.