Quantity | Unit price |
---|---|
550 - 999 | $0.2616 |
1000 - 5499 | $0.1047 |
5500 - 21999 | $0.0476 |
22000 + | $0.0452 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 7/16-20 |
Inside Diameter | 11.0 mm |
Inside Diameter | 0.433 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.