Quantity | Unit price |
---|---|
300 - 599 | $0.3998 |
600 - 2999 | $0.1599 |
3000 - 11999 | $0.0728 |
12000 + | $0.069 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Blue |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 13/16-16 |
Inside Diameter | 20.4 mm |
Inside Diameter | 0.803 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.