Quantity | Unit price |
---|---|
200 - 999 | $0.4172 |
1000 - 4999 | $0.1668 |
5000 - 19999 | $0.0759 |
20000 + | $0.0722 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Yellow |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard | Metric Threads |
Compatible Thread Sizes (All) | M12 |
Overall Height | 12 mm |
Overall Height | 0.472 in |
Inside Diameter | 12 mm |
Inside Diameter | 0.472 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.