Quantity | Unit price |
---|---|
100 - 999 | $1.167 |
1000 - 3999 | $0.2123 |
4000 + | $0.2016 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard | NPT Threads |
Compatible Thread Sizes (All) | 1-1/2 |
Overall Height | 21.6 mm |
Overall Height | 0.850 in |
Inside Diameter | 47.9 mm |
Inside Diameter | 1.884 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.