Quantity | Unit price |
---|---|
100 - 499 | $2.8131 |
500 - 1999 | $0.5115 |
2000 + | $0.4859 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard | NPT Threads |
Compatible Thread Sizes (All) | 2-1/2 |
Overall Height | 34.9 mm |
Overall Height | 1.375 in |
Inside Diameter | 72.4 mm |
Inside Diameter | 2.850 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.