Quantity | Unit price |
---|---|
100 - 599 | $1.6616 |
600 - 2399 | $0.3021 |
2400 + | $0.287 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard | NPT Threads |
Compatible Thread Sizes (All) | 2 |
Overall Height | 22.6 mm |
Overall Height | 0.890 in |
Inside Diameter | 59.4 mm |
Inside Diameter | 2.339 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.