Quantity | Unit price |
---|---|
10 - 149 | $6.1409 |
150 - 599 | $1.1166 |
600 + | $1.0607 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard | NPT Threads |
Compatible Thread Sizes (All) | 4 |
Overall Height | 38.1 mm |
Overall Height | 1.500 in |
Inside Diameter | 113.8 mm |
Inside Diameter | 4.480 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.