Quantity | Unit price |
---|---|
10 - 99 | $8.5808 |
100 - 399 | $1.5602 |
400 + | $1.482 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard | NPT Threads |
Compatible Thread Sizes (All) | 5 |
Overall Height | 41.3 mm |
Overall Height | 1.625 in |
Inside Diameter | 140.6 mm |
Inside Diameter | 5.535 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.