Quantity | Unit price |
---|---|
10 - 49 | $10.8044 |
50 - 199 | $1.9644 |
200 + | $1.8663 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Standard | NPT Threads |
Compatible Thread Sizes (All) | 6 |
Overall Height | 43.2 mm |
Overall Height | 1.700 in |
Inside Diameter | 167.6 mm |
Inside Diameter | 6.600 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.