Menu Search

Vibration Mount - Round ; Overall Height 31.8 mm | 1.250 in ; Thread Size #8-32

This Black Male/Male style standoff has a thread size of 8-32.
Item code:

QM3

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 9999 $4.64
10000 - 24999 $4.2185
25000 + $3.8669
Standard pack: 100

Order in multiple of 100

Total price:

$464.00

100 x $4.64

Add sample +

Specifications

Imperial
Metric
SKU attributes
Shape Round
Thread Size #8-32
Full Material Neoprene;Steel
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us