Menu Search

Adhesive Cable Clamp

In stock

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Minimum Compatible Cable Diameter Base Width Maximum Compatible Cable Diameter Base Length View
£ 0.6924 - £ 0.7877 273 In stock
UL94 V-0
25.4 mm
25.4 mm
31.7 mm
63.5 mm
AKKL-3140A4-19 £ 0.2975 - £ 0.3219 6653 In stock
UL94 V-0
7.9 mm
19.1 mm
10.3 mm
25.2 mm
£ 0.2688 - £ 0.3057 Request the lead time here
UL94 V-2
11.9 mm
19.1 mm
14.3 mm
31.8 mm
£ 0.4002 - £ 0.4252 247 In stock
UL94 V-2
18.5 mm
21.5 mm
23.0 mm
41.5 mm
£ 0.3092 - £ 0.3515 2392 In stock
UL94 V-0
11.9 mm
19.1 mm
14.3 mm
31.8 mm
£ 0.2768 - £ 0.30 25112 In stock
UL94 V-2
14.7 mm
19.1 mm
19.1 mm
38.1 mm
£ 1.4269 - £ 1.4269 396 In stock
UL94 V-0
25.4 mm
25.4 mm
31.7 mm
63.5 mm
£ 0.2009 - £ 0.2226 1436 In stock
UL94 V-0
5.5 mm
16.5 mm
6.5 mm
21.6 mm
£ 0.2345 - £ 0.2599 28331 In stock
UL94 V-2
7.9 mm
19.1 mm
10.2 mm
25.2 mm
£ 0.5118 - £ 0.5671 200 In stock
UL94 V-0
22.2 mm
25.4 mm
25.4 mm
50.8 mm
£ 0.0869 - £ 0.0869 54 In stock
UL94 V-2
14.7 mm
25.0 mm
19.1 mm
42.0 mm
£ 1.2128 - £ 1.2128 200 In stock
UL94 V-2
25.4 mm
25.4 mm
31.7 mm
63.5 mm
£ 0.1747 - £ 0.1936 30600 In stock
UL94 V-2
5.5 mm
16.5 mm
6.5 mm
21.6 mm
AKKL-5775A4-19 £ 0.3609 - £ 0.3902 1751 In stock
UL94 V-0
14.7 mm
19.1 mm
19.1 mm
38.1 mm
£ 0.4451 - £ 0.4931 319 In stock
UL94 V-2
22.2 mm
25.4 mm
25.4 mm
50.8 mm
£ 0.254 - £ 0.3135 3000 In stock
UL94 V-2
11.3 mm
19.0 mm
14.2 mm
36.7 mm
22AAWC650790 £ 0.3502 - £ 0.4323 3000 In stock
UL94 V-2
15.7 mm
25.4 mm
19.4 mm
42.1 mm
£ 0.2031 - £ 0.2508 Request the lead time here
UL94 V-2
7.9 mm
19.0 mm
9.9 mm
25.4 mm
£ 0.5825 - £ 0.7191 Request the lead time here
UL94 V-2
19.1 mm
25.4 mm
23.7 mm
44.4 mm
£ 0.2133 - £ 0.2633 121 In stock
UL94 V-2
9.9 mm
19.0 mm
12.3 mm
32.5 mm
  • of 2
Cable Clamp Lockable 63.5 mm 25.4 mm PA Natural

AKKL-10112-19

Price Range
£ 0.7877 - £ 0.6924

Stock Levels
273 In stock
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 10.3 mm 7.9 mm PA Natural

AKKL-3140A4-19

Price Range
£ 0.3219 - £ 0.2975

Stock Levels
6653 In stock
Attributes
  • Base Length
    25.2 mm
  • Base Width
    19.1 mm
  • Overall Height
    22.2 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 14.3 mm 11.9 mm PA Natural

AKKL-4756A4-RT

Price Range
£ 0.3057 - £ 0.2688

Stock Levels
Request the lead time here
Attributes
  • Base Length
    31.8 mm
  • Base Width
    19.1 mm
  • Overall Height
    27.7 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Adhesive 23.0 mm PA Natural

32546

Price Range
£ 0.4252 - £ 0.4002

Stock Levels
247 In stock
Attributes
  • Base Length
    41.5 mm
  • Base Width
    21.5 mm
  • Overall Height
    43.0 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 14.3 mm 11.9 mm PA Natural

AKKL-4756A4-19

Price Range
£ 0.3515 - £ 0.3092

Stock Levels
2392 In stock
Attributes
  • Base Length
    31.8 mm
  • Base Width
    19.1 mm
  • Overall Height
    27.7 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 19.1 mm 14.7 mm PA Natural

AKKL-5775A4-RT

Price Range
£ 0.30 - £ 0.2768

Stock Levels
25112 In stock
Attributes
  • Base Length
    38.1 mm
  • Base Width
    19.1 mm
  • Overall Height
    31.8 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 31.7 mm 1.000 in PA Natural

AKKL-10112A-19

Price Range
£ 1.4269 - £ 1.4269

Stock Levels
396 In stock
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 6.5 mm PA Natural

AKKL-2140A-19

Price Range
£ 0.2226 - £ 0.2009

Stock Levels
1436 In stock
Attributes
  • Base Length
    21.6 mm
  • Base Width
    16.5 mm
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 10.2 mm 7.9 mm PA Natural

AKKL-3140A4-RT

Price Range
£ 0.2599 - £ 0.2345

Stock Levels
28331 In stock
Attributes
  • Base Length
    25.2 mm
  • Base Width
    19.1 mm
  • Overall Height
    22.2 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 25.4 mm 0.875 in PA Natural

AKKL-8710A-19

Price Range
£ 0.5671 - £ 0.5118

Stock Levels
200 In stock
Attributes
  • Base Length
    50.8 mm
  • Base Width
    25.4 mm
  • Overall Height
    44.5 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Adhesive 19.1 mm PA Natural

32545

Price Range
£ 0.0869 - £ 0.0869

Stock Levels
54 In stock
Attributes
  • Base Length
    42.0 mm
  • Base Width
    25.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 31.7 mm 1.000 in PA Natural

AKKL-10112A-RT

Price Range
£ 1.2128 - £ 1.2128

Stock Levels
200 In stock
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 6.5 mm PA Natural

AKKL-2140A-RT

Price Range
£ 0.1936 - £ 0.1747

Stock Levels
30600 In stock
Attributes
  • Base Length
    21.6 mm
  • Base Width
    16.5 mm
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 19.1 mm 14.7 mm PA Natural

AKKL-5775A4-19

Price Range
£ 0.3902 - £ 0.3609

Stock Levels
1751 In stock
Attributes
  • Base Length
    38.1 mm
  • Base Width
    19.1 mm
  • Overall Height
    31.8 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable Adhesive 0.875 in 25.4 mm PA Natural

AKKL-8710A-RT

Price Range
£ 0.4931 - £ 0.4451

Stock Levels
319 In stock
Attributes
  • Base Length
    50.8 mm
  • Base Width
    25.4 mm
  • Overall Height
    44.5 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Adhesive 14.2 mm PA Black

22AAWC500600

Price Range
£ 0.3135 - £ 0.254

Stock Levels
3000 In stock
Attributes
  • Base Length
    36.7 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive
Cable Clamp Adhesive 19.4 mm PA Black

22AAWC650790

Price Range
£ 0.4323 - £ 0.3502

Stock Levels
3000 In stock
Attributes
  • Base Length
    42.1 mm
  • Base Width
    25.4 mm
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive
Cable Clamp Adhesive 9.9 mm PA Black

22AAWC310400

Price Range
£ 0.2508 - £ 0.2031

Stock Levels
Request the lead time here
Attributes
  • Base Length
    25.4 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive
Cable Clamp Adhesive 23.7 mm PA Black

22AAWC830930

Price Range
£ 0.7191 - £ 0.5825

Stock Levels
Request the lead time here
Attributes
  • Base Length
    44.4 mm
  • Base Width
    25.4 mm
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive
Cable Clamp Adhesive 12.3 mm PA Black

22AAWC390490

Price Range
£ 0.2633 - £ 0.2133

Stock Levels
121 In stock
Attributes
  • Base Length
    32.5 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive