Menu Search

Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

Stud Mount Levelling Foot has a 30.0 mm | 1.181 in articulating swivel base for mounting machinery or conveyors up to.
Item code:

466174

884 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.5642
Standard pack: 200

Order in multiple of 200

Total price:

£ 112.84

200 x £ 0.5642

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Material PP
Base Type Swivel
Commodity Code 3926909790
Colour Black
Thread Material Steel
Mount Type Threaded Stud
Swivel Articulation 20 °
Thread Full Material Low Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us