Menu Search

Articulated Adjustable Feet 48.0 mm M8 40.0 mm Black

Stud Mount Levelling Foot has a 48.0 mm | 1.89 in articulating swivel base for mounting machinery or conveyors up to.
Item code:

466198

17773 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 + £ 0.6211
Standard pack: 150

Order in multiple of 150

Total price:

£ 93.17

150 x £ 0.6211

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Material PP
Base Type Swivel
Commodity Code 3926909790
Colour Black
Thread Material Steel
Mount Type Threaded Stud
Swivel Articulation 20 °
Thread Full Material Low Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us