Menu Search

Adjustable Feet - Non Articulating

In stock

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
58 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Base Diameter View
466194 £ 0.9685 - £ 0.9685 5719 In stock
M12
£ 0.6211 - £ 0.6211 17773 In stock
M8
466202 £ 0.6656 - £ 0.6656 5844 In stock
M10
466206 £ 1.4591 - £ 1.4591 6365 In stock
M10
£ 1.737 - £ 1.8065 856 In stock
M12
£ 0.5697 - £ 0.5697 44 In stock
M10
465512 £ 1.0394 - £ 1.0394 Request the lead time here
M8
£ 2.4457 - £ 2.4457 5703 In stock
M10
465330 £ 0.3779 - £ 0.3779 Request the lead time here
M8
£ 1.3771 - £ 1.3771 49 In stock
M12
£ 1.3215 - £ 1.3215 Request the lead time here
M10
465331 £ 0.4655 - £ 0.4655 Request the lead time here
M10
£ 0.7267 - £ 0.7267 Request the lead time here
M8
£ 1.8065 - £ 1.8482 13 In stock
M10
465329 £ 0.2765 - £ 0.2765 Request the lead time here
M8
£ 1.3354 - £ 1.3354 Request the lead time here
M10
£ 1.8065 - £ 1.8482 14 In stock
M10
466210 £ 1.1353 - £ 1.1353 2852 In stock
M12
  • of 3
Articulated Adjustable Feet 38.0 mm M12 55.0 mm Black

466194

Price Range
£ 0.9685 - £ 0.9685

Stock Levels
5719 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 48.0 mm M8 40.0 mm Black

466198

Price Range
£ 0.6211 - £ 0.6211

Stock Levels
17773 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 48.0 mm M10 25.0 mm Black

466202

Price Range
£ 0.6656 - £ 0.6656

Stock Levels
5844 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 48.0 mm M10 100.0 mm Black

466206

Price Range
£ 1.4591 - £ 1.4591

Stock Levels
6365 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 48.0 mm M12 100.0 mm Black

466211

Price Range
£ 1.8065 - £ 1.737

Stock Levels
856 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Low Profile Feet 35.0 mm M10 35.0 mm Black

465328

Price Range
£ 0.5697 - £ 0.5697

Stock Levels
44 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 38.0 mm M8 80.0 mm Black

465512

Price Range
£ 1.0394 - £ 1.0394

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Adjustable Feet 48.0 mm M10 120.0 mm Black

465534

Price Range
£ 2.4457 - £ 2.4457

Stock Levels
5703 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Low Profile Feet 35.0 mm M8 25.0 mm Black

465330

Price Range
£ 0.3779 - £ 0.3779

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 38.0 mm M12 70.0 mm Black

465509

Price Range
£ 1.3771 - £ 1.3771

Stock Levels
49 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Adjustable Feet 48.0 mm M10 70.0 mm Black

465532

Price Range
£ 1.3215 - £ 1.3215

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Low Profile Feet 25.0 mm M10 35.0 mm Black

465331

Price Range
£ 0.4655 - £ 0.4655

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7318190090
  • Colour
    Black
Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

465511

Price Range
£ 0.7267 - £ 0.7267

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Adjustable Feet 48.0 mm M10 100.0 mm Black

465533

Price Range
£ 1.8482 - £ 1.8065

Stock Levels
13 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Low Profile Feet 25.0 mm M8 25.0 mm Black

465329

Price Range
£ 0.2765 - £ 0.2765

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7318190090
  • Colour
    Black
Articulated Adjustable Feet 38.0 mm M10 80.0 mm Black

465508

Price Range
£ 1.3354 - £ 1.3354

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 48.0 mm M10 100.0 mm Black

465515

Price Range
£ 1.8482 - £ 1.8065

Stock Levels
14 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

466210

Price Range
£ 1.1353 - £ 1.1353

Stock Levels
2852 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PP
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black