Menu Search

Ball Transfer 4.8 mm 10.00 kg 13.0 mm 9.0 mm

Mini Ball Transfer with a flat top is designed with a large load-bearing ball which sits upon many small balls encapsulated in a hemispherical cup. Suitable for applications such as measuring equipment. It is threaded stud mounted. Carbon steel is used for the load balls and the outside cover, whereas stainless steel is used for the little balls.
Item code:

550989

848 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 £ 22.5211
100 + £ 16.8085
Standard pack: 50

Order in multiple of 50

Total price:

£ 1,126.06

50 x £ 22.5211

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 4.8 mm
Thread Size M6
Thread Length 15.0 mm
Head Height 9.0 mm
Overall Height 24.0 mm
Ball Up Load Capacity 10.0 kg
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us