Menu Search

Contact Block IP65 28.0 mm

1NO Contact block for use with IP50 control buttons
Item code:

1339762

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 + £ 4.4051
Standard pack: 20

Order in multiple of 20

Total price:

£ 88.10

20 x £ 4.4051

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Contact Block
Circuit Arrangement Type 1 NO
Version 1
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us