Menu Search

Cable Clamps - Screw Mount, Wire Harness

In stock

Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.

The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Compatible Screw Sizes (All) Base Length View
WHC-750-01 £ 0.2646 - £ 0.2866 47665 In stock
12.7 mm
19.1 mm
10. M5
32.5 mm
£ 0.189 - £ 0.2158 30266 In stock
10.0 mm
12.7 mm
#6. M4
30.0 mm
WHC-125-19 £ 0.1568 - £ 0.1742 3870 In stock
8.4 mm
3.2 mm
#6. M4
19.1 mm
£ 1.5981 - £ 1.639 1450 In stock
12.7 mm
38.1 mm
#10. M5
53.9 mm
£ 0.3439 - £ 0.3719 3800 In stock
10.2 mm
9.5 mm
#10. M5
21.1 mm
£ 0.3439 - £ 0.3719 4245 In stock
12.7 mm
15.9 mm
#10. M5
28.6 mm
£ 0.1116 - £ 0.1378 9460 In stock
10.0 mm
6.4 mm
#6. M4
21.0 mm
EXWHC2-750-19 £ 0.3793 - £ 0.4097 1058 In stock
12.7 mm
18.0 mm
#6. M4
35.0 mm
EXWHC2-500-01 £ 0.189 - £ 0.2158 19729 In stock
10.0 mm
12.7 mm
6. M4
30.0 mm
WHC-1000-01 £ 0.2756 - £ 0.2987 17000 In stock
12.7 mm
25.4 mm
10. M5
38.9 mm
WHC-250-01 £ 0.2646 - £ 0.2866 36600 In stock
10.2 mm
6.4 mm
10. M5
21.1 mm
WHC-500-01 £ 0.2646 - £ 0.2866 37738 In stock
10.2 mm
12.7 mm
10. M5
29.4 mm
£ 0.097 - £ 0.1198 16051 In stock
10.0 mm
6.4 mm
6. M4
21.0 mm
WHC-1000-19 £ 0.3439 - £ 0.3734 10850 In stock
12.7 mm
25.4 mm
#10. M5
38.9 mm
£ 0.3439 - £ 0.3719 6551 In stock
10.2 mm
6.4 mm
#10. M5
21.1 mm
£ 0.3439 - £ 0.3719 11283 In stock
10.2 mm
12.7 mm
#10. M5
29.4 mm
£ 0.3439 - £ 0.3719 22886 In stock
12.7 mm
19.1 mm
#10. M5
32.5 mm
EXWHC2-500-19 £ 0.2173 - £ 0.2482 Request the lead time here
10.0 mm
12.7 mm
#6. M4
30.0 mm
WHC-1500-01 £ 0.8427 - £ 0.8427 Request the lead time here
12.7 mm
38.1 mm
10. M5
53.9 mm
WHC-375-01 £ 0.2646 - £ 0.2866 154813 In stock
10.2 mm
9.5 mm
10. M5
21.1 mm
  • of 2
P Style Cable Clamp Screw 19.1 mm 5.2 mm Nylon Natural

WHC-750-01

Price Range
£ 0.2866 - £ 0.2646

Stock Levels
47665 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 12.7 mm 4.0 mm Nylon Black

EXWHC2-500-01BK

Price Range
£ 0.2158 - £ 0.189

Stock Levels
30266 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Black
P Style Cable Clamp Screw 3.2 mm 4.0 mm Nylon Natural

WHC-125-19

Price Range
£ 0.1742 - £ 0.1568

Stock Levels
3870 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #6. M4
P Style Cable Clamp Screw 38.1 mm 5.2 mm Nylon Natural

WHC-1500-19

Price Range
£ 1.639 - £ 1.5981

Stock Levels
1450 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 9.5 mm 5.2 mm Nylon Natural

WHC-375-19

Price Range
£ 0.3719 - £ 0.3439

Stock Levels
3800 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 15.9 mm 5.2 mm Nylon Natural

WHC-625-19

Price Range
£ 0.3719 - £ 0.3439

Stock Levels
4245 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 6.4 mm 4.0 mm Nylon Natural

EXWHC2-250-19

Price Range
£ 0.1378 - £ 0.1116

Stock Levels
9460 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #6. M4
P Style Cable Clamp Screw 18.0 mm 4.0 mm Nylon Natural

EXWHC2-750-19

Price Range
£ 0.4097 - £ 0.3793

Stock Levels
1058 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #6. M4
P Style Cable Clamp Screw 12.7 mm 4.0 mm Nylon Natural

EXWHC2-500-01

Price Range
£ 0.2158 - £ 0.189

Stock Levels
19729 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 25.4 mm 5.2 mm Nylon Natural

WHC-1000-01

Price Range
£ 0.2987 - £ 0.2756

Stock Levels
17000 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 6.4 mm 5.2 mm Nylon Natural

WHC-250-01

Price Range
£ 0.2866 - £ 0.2646

Stock Levels
36600 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 12.7 mm 5.2 mm Nylon Natural

WHC-500-01

Price Range
£ 0.2866 - £ 0.2646

Stock Levels
37738 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 6.4 mm 4.0 mm Nylon Natural

EXWHC2-250-01

Price Range
£ 0.1198 - £ 0.097

Stock Levels
16051 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 25.4 mm 5.2 mm Nylon Natural

WHC-1000-19

Price Range
£ 0.3734 - £ 0.3439

Stock Levels
10850 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 6.4 mm 5.2 mm Nylon Natural

WHC-250-19

Price Range
£ 0.3719 - £ 0.3439

Stock Levels
6551 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 12.7 mm 5.2 mm Nylon Natural

WHC-500-19

Price Range
£ 0.3719 - £ 0.3439

Stock Levels
11283 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 19.1 mm 5.2 mm Nylon Natural

WHC-750-19

Price Range
£ 0.3719 - £ 0.3439

Stock Levels
22886 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 12.7 mm 4.0 mm Nylon Natural

EXWHC2-500-19

Price Range
£ 0.2482 - £ 0.2173

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #6. M4
P Style Cable Clamp Screw 38.1 mm 5.2 mm Nylon Natural

WHC-1500-01

Price Range
£ 0.8427 - £ 0.8427

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 9.5 mm 5.2 mm Nylon Natural

WHC-375-01

Price Range
£ 0.2866 - £ 0.2646

Stock Levels
154813 In stock
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural