Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Compatible Cable Diameter | Compatible Screw Sizes (All) | Base Length | View | |
---|---|---|---|---|---|---|---|
WHC-625-01 | £ 0.2646 - £ 0.2866 | 18938 In stock |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
10. M5
|
1.126 in
28.6 mm
|
|
£ 0.097 - £ 0.1198 | 48 In stock |
0.394 in
10.0 mm
|
0.252 in
6.4 mm
|
#6. M4
|
0.827 in
21.0 mm
|
||
£ 0.2744 - £ 0.2963 | 509 In stock |
0.5 in
12.7 mm
|
0.709 in
18.0 mm
|
#6. M4
|
1.378 in
35.0 mm
|
||
£ 0.2744 - £ 0.2963 | 27701 In stock |
0.5 in
12.7 mm
|
0.709 in
18.0 mm
|
6. M4
|
1.378 in
35.0 mm
|
||
WHC-125-01 | £ 0.1363 - £ 0.1515 | Request the lead time here |
0.331 in
8.4 mm
|
0.126 in
3.2 mm
|
6. M4
|
0.752 in
19.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.