Menu Search

Cable Gland Locknuts - Nylon

In stock

Nylon Locknuts that are suitable for use with our range of Nylon Cable Glands that can be purchased separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Thread Size View
£ 0.2279 - £ 0.2376 172 In stock
PG11
£ 0.9883 - £ 1.029 Request the lead time here
PG29
£ 0.3946 - £ 0.4196 966 In stock
M25 x 1.5
550926 £ 0.2988 - £ 0.3044 2734 In stock
M20 x 1.5
CGLN-M16-BK £ 0.1001 - £ 0.1001 5324 In stock
M16
CGLN-M40-BK £ 0.6286 - £ 0.6286 156 In stock
M40
£ 0.303 - £ 0.303 6171 In stock
PG21
£ 0.1001 - £ 0.1001 1869 In stock
M12
£ 0.2988 - £ 0.2988 5600 In stock
M32
£ 0.1599 - £ 0.1599 Request the lead time here
PG11
£ 0.6286 - £ 0.6286 259 In stock
PG29
£ 0.109 - £ 0.109 34878 In stock
PG7
£ 0.1556 - £ 0.1556 7283 In stock
PG16
£ 0.742 - £ 0.7573 1998 In stock
PG42
467602 £ 0.1445 - £ 0.1445 68600 In stock
M20 x 1.5
£ 0.6114 - £ 0.6239 598 In stock
M50 x 1.5
£ 0.2501 - £ 0.2543 6932 In stock
3/4 NPT
£ 0.2279 - £ 0.2376 800 In stock
PG9
£ 0.3891 - £ 0.4057 698 In stock
PG21
£ 0.257 - £ 0.2682 2250 In stock
M20 x 1.5
  • of 5
Locknut for PE PG11 24.0 mm PA Grey

126001161316

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
172 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG11
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG29 46.0 mm PA Grey

126002961316

Price Range
£ 1.029 - £ 0.9883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG29
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M25 x 1.5 32.0 mm PA Grey

126502561316

Price Range
£ 0.4196 - £ 0.3946

Stock Levels
966 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M25 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M20 x 1.5 PA Black

550926

Price Range
£ 0.3044 - £ 0.2988

Stock Levels
2734 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M20 x 1.5
  • Commodity Code
    3917400099
  • Full Material
    Polyamide
Locknut for PE M16 22.0 mm PA Black

CGLN-M16-BK

Price Range
£ 0.1001 - £ 0.1001

Stock Levels
5324 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M40 50.0 mm PA Black

CGLN-M40-BK

Price Range
£ 0.6286 - £ 0.6286

Stock Levels
156 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M40
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG21 36.0 mm PA Black

CGLN-PG21-BK

Price Range
£ 0.303 - £ 0.303

Stock Levels
6171 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG21
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M12 17.0 mm PA Grey

CGLN-M12

Price Range
£ 0.1001 - £ 0.1001

Stock Levels
1869 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M12
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M32 41.0 mm PA Grey

CGLN-M32

Price Range
£ 0.2988 - £ 0.2988

Stock Levels
5600 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG11 24.0 mm PA Grey

CGLN-PG11

Price Range
£ 0.1599 - £ 0.1599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG11
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG29 46.0 mm PA Grey

CGLN-PG29

Price Range
£ 0.6286 - £ 0.6286

Stock Levels
259 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG29
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG7 19.0 mm PA Black

467585

Price Range
£ 0.109 - £ 0.109

Stock Levels
34878 In stock
Attributes
  • Colour
    Black
  • Thread Size
    PG7
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG16 30.0 mm PA Black

467589

Price Range
£ 0.1556 - £ 0.1556

Stock Levels
7283 In stock
Attributes
  • Colour
    Black
  • Thread Size
    PG16
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG42 65.0 mm PA Black

467595

Price Range
£ 0.7573 - £ 0.742

Stock Levels
1998 In stock
Attributes
  • Colour
    Black
  • Thread Size
    PG42
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M20 x 1.5 27.0 mm PA Black

467602

Price Range
£ 0.1445 - £ 0.1445

Stock Levels
68600 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M20 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M50 x 1.5 65.0 mm PA Black

467611

Price Range
£ 0.6239 - £ 0.6114

Stock Levels
598 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M50 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE 3/4 NPT 32.0 mm PA Black

467616

Price Range
£ 0.2543 - £ 0.2501

Stock Levels
6932 In stock
Attributes
  • Colour
    Black
  • Thread Size
    3/4 NPT
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG9 22.0 mm PA Grey

126000961316

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
800 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG9
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG21 17.0 mm PA Grey

126002161316

Price Range
£ 0.4057 - £ 0.3891

Stock Levels
698 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG21
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M20 x 1.5 26.0 mm PA Grey

126502061316

Price Range
£ 0.2682 - £ 0.257

Stock Levels
2250 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M20 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6