Menu Search

Cable Gland Locknuts - Nylon

In stock

Nylon Locknuts that are suitable for use with our range of Nylon Cable Glands that can be purchased separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Thread Size View
£ 0.2988 - £ 0.3044 3947 In stock
M20 x 1.5
£ 1.4592 - £ 1.4873 10 In stock
M40 x 1.5
CGLN-M12-BK £ 0.1001 - £ 0.1001 12 In stock
M12
£ 0.2988 - £ 0.2988 Request the lead time here
M32
CGLN-PG16-BK £ 0.1908 - £ 0.1908 Request the lead time here
PG16
£ 0.1397 - £ 0.1397 Request the lead time here
PG7
CGLN-M25 £ 0.2174 - £ 0.2174 946 In stock
M25
£ 0.1396 - £ 0.1396 280 In stock
PG9
£ 0.2876 - £ 0.2876 200 In stock
PG21
550914 £ 0.2273 - £ 0.2315 112 In stock
M12
467588 £ 0.1556 - £ 0.1556 5289 In stock
PG13.5
£ 0.535 - £ 0.535 730 In stock
PG36
467600 £ 0.1161 - £ 0.1161 31850 In stock
M16 x 1.5
467610 £ 0.4696 - £ 0.4696 180 In stock
M40 x 1.5
£ 0.1445 - £ 0.1473 11114 In stock
1/2 NPT
£ 0.2181 - £ 0.2265 500 In stock
PG7
£ 0.2737 - £ 0.2862 157 In stock
PG16
£ 0.2793 - £ 0.2959 Request the lead time here
M16 x 1.5
£ 0.2273 - £ 0.2315 Request the lead time here
M12
£ 0.637 - £ 0.6496 25 In stock
M32 x 1.5
  • of 5
Locknut for PE M20 x 1.5 PA Grey

550925

Price Range
£ 0.3044 - £ 0.2988

Stock Levels
3947 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M20 x 1.5
  • Commodity Code
    3917400099
  • Full Material
    Polyamide
Locknut for PE M40 x 1.5 PA Black

550946

Price Range
£ 1.4873 - £ 1.4592

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M40 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M12 17.0 mm PA Black

CGLN-M12-BK

Price Range
£ 0.1001 - £ 0.1001

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M12
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M32 41.0 mm PA Black

CGLN-M32-BK

Price Range
£ 0.2988 - £ 0.2988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG16 30.0 mm PA Black

CGLN-PG16-BK

Price Range
£ 0.1908 - £ 0.1908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG7 19.0 mm PA Black

CGLN-PG7-BK

Price Range
£ 0.1397 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG7
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M25 32.0 mm PA Grey

CGLN-M25

Price Range
£ 0.2174 - £ 0.2174

Stock Levels
946 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M25
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG9 22.0 mm PA Grey

CGLN-PG9

Price Range
£ 0.1396 - £ 0.1396

Stock Levels
280 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG9
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG21 36.0 mm PA Grey

CGLN-PG21

Price Range
£ 0.2876 - £ 0.2876

Stock Levels
200 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG21
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M12 PA Black

550914

Price Range
£ 0.2315 - £ 0.2273

Stock Levels
112 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M12
  • Commodity Code
    3917400099
  • Full Material
    Polyamide
Locknut for PE PG13.5 27.0 mm PA Black

467588

Price Range
£ 0.1556 - £ 0.1556

Stock Levels
5289 In stock
Attributes
  • Colour
    Black
  • Thread Size
    PG13.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG36 60.0 mm PA Black

467594

Price Range
£ 0.535 - £ 0.535

Stock Levels
730 In stock
Attributes
  • Colour
    Black
  • Thread Size
    PG36
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M16 x 1.5 22.0 mm PA Black

467600

Price Range
£ 0.1161 - £ 0.1161

Stock Levels
31850 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M16 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M40 x 1.5 52.0 mm PA Black

467610

Price Range
£ 0.4696 - £ 0.4696

Stock Levels
180 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M40 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE 1/2 NPT 27.0 mm PA Black

467615

Price Range
£ 0.1473 - £ 0.1445

Stock Levels
11114 In stock
Attributes
  • Colour
    Black
  • Thread Size
    1/2 NPT
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG7 19.0 mm PA Grey

126000761316

Price Range
£ 0.2265 - £ 0.2181

Stock Levels
500 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG7
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG16 30.0 mm PA Grey

126001661316

Price Range
£ 0.2862 - £ 0.2737

Stock Levels
157 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M16 x 1.5 22.0 mm PA Grey

126501661316

Price Range
£ 0.2959 - £ 0.2793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M16 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M12 PA Grey

550913

Price Range
£ 0.2315 - £ 0.2273

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M12
  • Commodity Code
    3917400099
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 PA Black

550940

Price Range
£ 0.6496 - £ 0.637

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide