These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|
£ 0.9977 - £ 0.9977 | 25 In stock |
M16
|
0.315 in
8.0 mm
|
||
£ 0.9977 - £ 0.9977 | 1300 In stock |
M16
|
0.315 in
8.0 mm
|
||
467416 | £ 1.6258 - £ 1.6675 | 3896 In stock |
1/2
|
0.472 in
12.0 mm
|
|
467366 | £ 2.0149 - £ 2.0149 | 769 In stock |
PG11
|
0.394 in
10.0 mm
|
|
£ 1.3521 - £ 1.3521 | 1838 In stock |
PG7
|
0.256 in
6.5 mm
|
||
£ 2.8487 - £ 2.8487 | 1186 In stock |
PG16
|
0.551 in
14.0 mm
|
||
467392 | £ 1.4174 - £ 1.4174 | 7530 In stock |
M20
|
0.472 in
12.0 mm
|
|
467406 | £ 1.4174 - £ 1.4174 | 953 In stock |
M20
|
0.472 in
12.0 mm
|
|
£ 1.3521 - £ 1.3521 | 4856 In stock |
PG7
|
0.256 in
6.5 mm
|
||
£ 2.8487 - £ 2.8487 | 2068 In stock |
PG16
|
0.551 in
14.0 mm
|
||
£ 2.0149 - £ 2.0149 | 7 In stock |
PG11
|
0.394 in
10.0 mm
|
||
467386 | £ 1.0644 - £ 1.0644 | 35850 In stock |
M12
|
0.256 in
6.5 mm
|
|
£ 1.0644 - £ 1.0644 | 60046 In stock |
M12
|
0.256 in
6.5 mm
|
||
£ 1.1561 - £ 1.1798 | 2597 In stock |
3/8
|
0.315 in
8.0 mm
|
||
£ 2.3623 - £ 2.3623 | 1175 In stock |
PG13.5
|
0.472 in
12.0 mm
|
||
467376 | £ 1.6536 - £ 1.6536 | Request the lead time here |
PG9
|
0.315 in
8.0 mm
|
|
467384 | £ 4.683 - £ 4.683 | 361 In stock |
PG21
|
0.709 in
18.0 mm
|
|
£ 2.1122 - £ 2.1122 | 1581 In stock |
M25
|
0.709 in
18.0 mm
|
||
467410 | £ 2.1122 - £ 2.1122 | 358 In stock |
M25
|
0.709 in
18.0 mm
|
|
£ 1.6536 - £ 1.6536 | 132 In stock |
PG9
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.