For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.
Series Code :SR1747
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
---|---|---|---|---|---|
£ 0.214 - £ 0.214 | 1645 In stock |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
£ 0.6031 - £ 0.6031 | 3796 In stock |
1.85 in
47.0 mm
|
7.283 in
185.0 mm
|
||
£ 1.1672 - £ 1.1672 | 100 In stock |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
£ 0.2098 - £ 0.2098 | 600 In stock |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
£ 0.535 - £ 0.535 | 98 In stock |
1.969 in
50.0 mm
|
9.843 in
250.0 mm
|
||
£ 1.3257 - £ 1.3257 | 200 In stock |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
£ 0.4155 - £ 0.4155 | Request the lead time here |
1.772 in
45.0 mm
|
7.323 in
186.0 mm
|
||
£ 1.5976 - £ 1.7683 | 100 In stock |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
494661 | £ 0.3085 - £ 0.3085 | 300 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
|
£ 0.5364 - £ 0.5364 | 288 In stock |
4.291 in
109.0 mm
|
14.843 in
377.0 mm
|
||
£ 0.3285 - £ 0.3285 | 3793 In stock |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
£ 0.9324 - £ 0.9324 | 400 In stock |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
£ 0.1889 - £ 0.1889 | 200 In stock |
1.378 in
35.0 mm
|
5.709 in
145.0 mm
|
||
£ 0.6128 - £ 0.6128 | 200 In stock |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
494668 | £ 0.2098 - £ 0.2098 | 200 In stock |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
|
£ 0.5252 - £ 0.5252 | Request the lead time here |
1.772 in
45.0 mm
|
7.323 in
186.0 mm
|
||
£ 0.4168 - £ 0.4168 | 598 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
£ 0.1421 - £ 0.2737 | 26400 In stock |
|
7.992 in
203.0 mm
|
||
1613789 | £ 0.0734 - £ 0.1408 | 90000 In stock |
|
3.937 in
100.0 mm
|
|
£ 1.4347 - £ 1.619 | 8298 In stock |
|
14.961 in
380.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.