Menu Search

Cable Ties - Metal Detectable

In stock

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.

Series Code :SR1747

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.5252 - £ 0.5252 Request the lead time here
45.0 mm
186.0 mm
494661 £ 0.3085 - £ 0.3085 300 In stock
35.0 mm
150.0 mm
£ 0.404 - £ 0.816 20198 In stock
250.0 mm
£ 0.6778 - £ 1.3044 15100 In stock
400.0 mm
£ 0.4778 - £ 0.9635 14900 In stock
280.0 mm
£ 0.2435 - £ 0.4896 15500 In stock
203.0 mm
  • of 2
Cable Tie 186.0 mm 4.8 mm 45.0 mm PP Blue

494672

Price Range
£ 0.5252 - £ 0.5252

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Metal Tooth Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 150.0 mm 3.5 mm 35.0 mm Nylon Blue

494661

Price Range
£ 0.3085 - £ 0.3085

Stock Levels
300 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 250.0 mm 4.8 mm PA Blue

1613793

Price Range
£ 0.816 - £ 0.404

Stock Levels
20198 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66
Cable Tie 400.0 mm 4.6 mm PA Blue

1613797

Price Range
£ 1.3044 - £ 0.6778

Stock Levels
15100 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    400.0 mm
  • Overall Width
    4.6 mm
  • Full Material
    Polyamide 66
Cable Tie 280.0 mm 4.8 mm PA Blue

1613794

Price Range
£ 0.9635 - £ 0.4778

Stock Levels
14900 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    280.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66
Cable Tie 203.0 mm 4.6 mm PA Blue

1613791

Price Range
£ 0.4896 - £ 0.2435

Stock Levels
15500 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Full Material
    Polyamide 66