Menu Search

Captive Screw Retainer Flange

In stock

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer.
  • It has a good thermal conductivity.
  • Alternative to either tapping the panel or using a retainer washer.
Material: 303 Stainless Steel, Aluminium Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability d2 H1 D3 Material Panel t1±8% For thread d1 l1 View
£ 2.2507 - £ 3.2153 311 In stock
6.8
2.0
10.0
Aluminium
M4
3.0
£ 2.4902 - £ 3.5575 Request the lead time here
8.0
2.5
12.5
Aluminium
M5
0.9
£ 2.4902 - £ 3.5575 Request the lead time here
8.0
2.5
12.5
Aluminium
M5
1.5
£ 2.4902 - £ 3.5575 Request the lead time here
8.0
2.5
12.5
Aluminium
M5
5.0
£ 2.4902 - £ 3.5575 Request the lead time here
8.0
2.5
12.5
Aluminium
M5
6.0
£ 2.4902 - £ 3.5575 Request the lead time here
10.0
3.0
15.0
Aluminium
M6
2.0
£ 2.4902 - £ 3.5575 322 In stock
10.0
3.0
15.0
Aluminium
M6
1.25
£ 2.8061 - £ 4.0088 Request the lead time here
13.0
4.0
20.0
Aluminium
M8
0.7
£ 2.8061 - £ 4.0088 Request the lead time here
13.0
4.0
20.0
Aluminium
M8
2.0
£ 2.8061 - £ 4.0088 Request the lead time here
13.0
4.0
20.0
Aluminium
M8
4.0
£ 2.08 - £ 3.1996 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
M3
4.00
£ 2.08 - £ 3.1996 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
M3
2.50
£ 2.08 - £ 3.1996 160 In stock
5.0
1.5
7.5
303 Stainless Steel
M3
1.25
£ 2.08 - £ 3.1996 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
M3
0.70
£ 2.08 - £ 3.1996 152 In stock
5.0
1.5
7.5
303 Stainless Steel
M3
0.90
£ 2.08 - £ 3.1996 123 In stock
6.8
2.0
10.0
303 Stainless Steel
M4
4.00
£ 2.27 - £ 3.4848 Request the lead time here
8.0
2.5
12.5
303 Stainless Steel
M5
2.50
£ 2.27 - £ 3.4848 90 In stock
8.0
2.5
12.5
303 Stainless Steel
M5
0.90
£ 2.55 - £ 3.9283 237 In stock
10.0
3.0
15.0
303 Stainless Steel
M6
6.00
£ 2.77 - £ 4.2662 805 In stock
13.0
4.0
20.0
303 Stainless Steel
M8
2.00
  • of 5
Captive Screw Retainer Flange M4 3.0 Aluminium

20252311

Price Range
£ 3.2153 - £ 2.2507

Stock Levels
311 In stock
Attributes
  • For thread d1
    M4
  • d2
    6.8
  • H1
    2.0
  • l1
    3.0
  • D3
    10.0
Captive Screw Retainer Flange M5 0.9 Aluminium

20252366

Price Range
£ 3.5575 - £ 2.4902

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    0.9
  • D3
    12.5
Captive Screw Retainer Flange M5 1.5 Aluminium

20252380

Price Range
£ 3.5575 - £ 2.4902

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    1.5
  • D3
    12.5
Captive Screw Retainer Flange M5 5.0 Aluminium

20252434

Price Range
£ 3.5575 - £ 2.4902

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    5.0
  • D3
    12.5
Captive Screw Retainer Flange M5 6.0 Aluminium

20252441

Price Range
£ 3.5575 - £ 2.4902

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    6.0
  • D3
    12.5
Captive Screw Retainer Flange M6 2.0 Aluminium

20252496

Price Range
£ 3.5575 - £ 2.4902

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • d2
    10.0
  • H1
    3.0
  • l1
    2.0
  • D3
    15.0
Captive Screw Retainer Flange M6 1.25 Aluminium

20252472

Price Range
£ 3.5575 - £ 2.4902

Stock Levels
322 In stock
Attributes
  • For thread d1
    M6
  • d2
    10.0
  • H1
    3.0
  • l1
    1.25
  • D3
    15.0
Captive Screw Retainer Flange M8 0.7 Aluminium

20252557

Price Range
£ 4.0088 - £ 2.8061

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • d2
    13.0
  • H1
    4.0
  • l1
    0.7
  • D3
    20.0
Captive Screw Retainer Flange M8 2.0 Aluminium

20252595

Price Range
£ 4.0088 - £ 2.8061

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • d2
    13.0
  • H1
    4.0
  • l1
    2.0
  • D3
    20.0
Captive Screw Retainer Flange M8 4.0 Aluminium

20252625

Price Range
£ 4.0088 - £ 2.8061

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • d2
    13.0
  • H1
    4.0
  • l1
    4.0
  • D3
    20.0
Captive Screw Retainer Flange M3 4.00 303 Stainless Steel

20180300

Price Range
£ 3.1996 - £ 2.08

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    4.00
  • D3
    7.5
Captive Screw Retainer Flange M3 2.50 303 Stainless Steel

20180287

Price Range
£ 3.1996 - £ 2.08

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    2.50
  • D3
    7.5
Captive Screw Retainer Flange M3 1.25 303 Stainless Steel

20180256

Price Range
£ 3.1996 - £ 2.08

Stock Levels
160 In stock
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    1.25
  • D3
    7.5
Captive Screw Retainer Flange M3 0.70 303 Stainless Steel

20180232

Price Range
£ 3.1996 - £ 2.08

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    0.70
  • D3
    7.5
Captive Screw Retainer Flange M3 0.90 303 Stainless Steel

20180249

Price Range
£ 3.1996 - £ 2.08

Stock Levels
152 In stock
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    0.90
  • D3
    7.5
Captive Screw Retainer Flange M4 4.00 303 Stainless Steel

20180409

Price Range
£ 3.1996 - £ 2.08

Stock Levels
123 In stock
Attributes
  • For thread d1
    M4
  • d2
    6.8
  • H1
    2.0
  • l1
    4.00
  • D3
    10.0
Captive Screw Retainer Flange M5 2.50 303 Stainless Steel

20180485

Price Range
£ 3.4848 - £ 2.27

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    2.50
  • D3
    12.5
Captive Screw Retainer Flange M5 0.90 303 Stainless Steel

20180447

Price Range
£ 3.4848 - £ 2.27

Stock Levels
90 In stock
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    0.90
  • D3
    12.5
Captive Screw Retainer Flange M6 6.00 303 Stainless Steel

20180607

Price Range
£ 3.9283 - £ 2.55

Stock Levels
237 In stock
Attributes
  • For thread d1
    M6
  • d2
    10.0
  • H1
    3.0
  • l1
    6.00
  • D3
    15.0
Captive Screw Retainer Flange M8 2.00 303 Stainless Steel

20180652

Price Range
£ 4.2662 - £ 2.77

Stock Levels
805 In stock
Attributes
  • For thread d1
    M8
  • d2
    13.0
  • H1
    4.0
  • l1
    2.00
  • D3
    20.0