Menu Search

Captive Screw Retainer Flange

In stock

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer.
  • It has a good thermal conductivity.
  • Alternative to either tapping the panel or using a retainer washer.
Material: 303 Stainless Steel, Aluminium Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability d2 H1 D3 Material Panel t1±8% For thread d1 l1 View
£ 2.27 - £ 3.4848 126 In stock
8.0
2.5
12.5
303 Stainless Steel
M5
6.00
£ 2.08 - £ 3.1996 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
M3
2.50
£ 2.08 - £ 3.1996 160 In stock
5.0
1.5
7.5
303 Stainless Steel
M3
1.25
£ 2.08 - £ 3.1996 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
M3
4.00
£ 2.08 - £ 3.1996 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
M3
0.70
£ 2.08 - £ 3.1996 152 In stock
5.0
1.5
7.5
303 Stainless Steel
M3
0.90
£ 2.08 - £ 3.1996 123 In stock
6.8
2.0
10.0
303 Stainless Steel
M4
4.00
£ 2.27 - £ 3.4848 Request the lead time here
8.0
2.5
12.5
303 Stainless Steel
M5
2.50
£ 2.27 - £ 3.4848 90 In stock
8.0
2.5
12.5
303 Stainless Steel
M5
0.90
£ 2.55 - £ 3.9283 237 In stock
10.0
3.0
15.0
303 Stainless Steel
M6
6.00
£ 2.77 - £ 4.2662 805 In stock
13.0
4.0
20.0
303 Stainless Steel
M8
2.00
£ 2.55 - £ 3.9283 345 In stock
13.0
4.0
20.0
303 Stainless Steel
M8
6.00
£ 2.08 - £ 3.1996 245 In stock
6.8
2.0
10.0
303 Stainless Steel
M4
1.50
£ 2.27 - £ 3.4848 Request the lead time here
10.0
3.0
15.0
303 Stainless Steel
M6
2.00
£ 2.08 - £ 3.1996 76 In stock
5.0
1.5
7.5
303 Stainless Steel
M3
2.00
£ 2.27 - £ 3.4848 36 In stock
8.0
2.5
12.5
303 Stainless Steel
M5
2.00
£ 2.08 - £ 3.1996 102 In stock
6.8
2.0
10.0
303 Stainless Steel
M4
0.70
£ 2.08 - £ 3.1996 62 In stock
5.0
1.5
7.5
303 Stainless Steel
M3
3.00
£ 2.08 - £ 3.1996 158 In stock
6.8
2.0
10.0
303 Stainless Steel
M4
0.90
£ 2.27 - £ 3.4848 Request the lead time here
10.0
3.0
15.0
303 Stainless Steel
M6
0.70
  • of 5
Captive Screw Retainer Flange M5 6.00 303 Stainless Steel

20180522

Price Range
£ 3.4848 - £ 2.27

Stock Levels
126 In stock
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    6.00
  • D3
    12.5
Captive Screw Retainer Flange M3 2.50 303 Stainless Steel

20180287

Price Range
£ 3.1996 - £ 2.08

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    2.50
  • D3
    7.5
Captive Screw Retainer Flange M3 1.25 303 Stainless Steel

20180256

Price Range
£ 3.1996 - £ 2.08

Stock Levels
160 In stock
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    1.25
  • D3
    7.5
Captive Screw Retainer Flange M3 4.00 303 Stainless Steel

20180300

Price Range
£ 3.1996 - £ 2.08

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    4.00
  • D3
    7.5
Captive Screw Retainer Flange M3 0.70 303 Stainless Steel

20180232

Price Range
£ 3.1996 - £ 2.08

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    0.70
  • D3
    7.5
Captive Screw Retainer Flange M3 0.90 303 Stainless Steel

20180249

Price Range
£ 3.1996 - £ 2.08

Stock Levels
152 In stock
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    0.90
  • D3
    7.5
Captive Screw Retainer Flange M4 4.00 303 Stainless Steel

20180409

Price Range
£ 3.1996 - £ 2.08

Stock Levels
123 In stock
Attributes
  • For thread d1
    M4
  • d2
    6.8
  • H1
    2.0
  • l1
    4.00
  • D3
    10.0
Captive Screw Retainer Flange M5 2.50 303 Stainless Steel

20180485

Price Range
£ 3.4848 - £ 2.27

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    2.50
  • D3
    12.5
Captive Screw Retainer Flange M5 0.90 303 Stainless Steel

20180447

Price Range
£ 3.4848 - £ 2.27

Stock Levels
90 In stock
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    0.90
  • D3
    12.5
Captive Screw Retainer Flange M6 6.00 303 Stainless Steel

20180607

Price Range
£ 3.9283 - £ 2.55

Stock Levels
237 In stock
Attributes
  • For thread d1
    M6
  • d2
    10.0
  • H1
    3.0
  • l1
    6.00
  • D3
    15.0
Captive Screw Retainer Flange M8 2.00 303 Stainless Steel

20180652

Price Range
£ 4.2662 - £ 2.77

Stock Levels
805 In stock
Attributes
  • For thread d1
    M8
  • d2
    13.0
  • H1
    4.0
  • l1
    2.00
  • D3
    20.0
Captive Screw Retainer Flange M8 6.00 303 Stainless Steel

20180706

Price Range
£ 3.9283 - £ 2.55

Stock Levels
345 In stock
Attributes
  • For thread d1
    M8
  • d2
    13.0
  • H1
    4.0
  • l1
    6.00
  • D3
    20.0
Captive Screw Retainer Flange M4 1.50 303 Stainless Steel

20180362

Price Range
£ 3.1996 - £ 2.08

Stock Levels
245 In stock
Attributes
  • For thread d1
    M4
  • d2
    6.8
  • H1
    2.0
  • l1
    1.50
  • D3
    10.0
Captive Screw Retainer Flange M6 2.00 303 Stainless Steel

20180560

Price Range
£ 3.4848 - £ 2.27

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • d2
    10.0
  • H1
    3.0
  • l1
    2.00
  • D3
    15.0
Captive Screw Retainer Flange M3 2.00 303 Stainless Steel

20180270

Price Range
£ 3.1996 - £ 2.08

Stock Levels
76 In stock
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    2.00
  • D3
    7.5
Captive Screw Retainer Flange M5 2.00 303 Stainless Steel

20180478

Price Range
£ 3.4848 - £ 2.27

Stock Levels
36 In stock
Attributes
  • For thread d1
    M5
  • d2
    8.0
  • H1
    2.5
  • l1
    2.00
  • D3
    12.5
Captive Screw Retainer Flange M4 0.70 303 Stainless Steel

20180331

Price Range
£ 3.1996 - £ 2.08

Stock Levels
102 In stock
Attributes
  • For thread d1
    M4
  • d2
    6.8
  • H1
    2.0
  • l1
    0.70
  • D3
    10.0
Captive Screw Retainer Flange M3 3.00 303 Stainless Steel

20180294

Price Range
£ 3.1996 - £ 2.08

Stock Levels
62 In stock
Attributes
  • For thread d1
    M3
  • d2
    5.0
  • H1
    1.5
  • l1
    3.00
  • D3
    7.5
Captive Screw Retainer Flange M4 0.90 303 Stainless Steel

20180348

Price Range
£ 3.1996 - £ 2.08

Stock Levels
158 In stock
Attributes
  • For thread d1
    M4
  • d2
    6.8
  • H1
    2.0
  • l1
    0.90
  • D3
    10.0
Captive Screw Retainer Flange M6 0.70 303 Stainless Steel

20180539

Price Range
£ 3.4848 - £ 2.27

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • d2
    10.0
  • H1
    3.0
  • l1
    0.70
  • D3
    15.0