The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.
The captive screw is then simply threaded through the flange and is retained in the panel.
The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.
Material: 303 Stainless Steel, Aluminium Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | H1 | D3 | Material | Panel t1±8% | For thread d1 | l1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.08 - £ 3.1996 | 64 In stock |
6.8
|
2.0
|
10.0
|
303 Stainless Steel
|
|
M4
|
3.00
|
||
£ 2.26 - £ 3.4742 | 380 In stock |
10.0
|
3.0
|
15.0
|
303 Stainless Steel
|
|
M6
|
4.00
|
||
£ 2.55 - £ 3.9283 | 162 In stock |
13.0
|
4.0
|
20.0
|
303 Stainless Steel
|
|
M8
|
1.25
|
||
£ 2.55 - £ 3.9283 | Request the lead time here |
13.0
|
4.0
|
20.0
|
303 Stainless Steel
|
|
M8
|
4.00
|
||
£ 2.08 - £ 3.1996 | 206 In stock |
5.0
|
1.5
|
7.5
|
303 Stainless Steel
|
|
M3
|
1.50
|
||
£ 2.27 - £ 3.4848 | 102 In stock |
8.0
|
2.5
|
12.5
|
303 Stainless Steel
|
|
M5
|
1.50
|
||
£ 2.55 - £ 3.9283 | 56 In stock |
13.0
|
4.0
|
20.0
|
303 Stainless Steel
|
|
M8
|
2.50
|
||
£ 2.08 - £ 3.1996 | 263 In stock |
6.8
|
2.0
|
10.0
|
303 Stainless Steel
|
|
M4
|
2.00
|
||
£ 2.27 - £ 3.4848 | 530 In stock |
10.0
|
3.0
|
15.0
|
303 Stainless Steel
|
|
M6
|
2.50
|
||
£ 2.08 - £ 3.1996 | 172 In stock |
6.8
|
2.0
|
10.0
|
303 Stainless Steel
|
|
M4
|
2.50
|
||
£ 2.27 - £ 3.4848 | 80 In stock |
8.0
|
2.5
|
12.5
|
303 Stainless Steel
|
|
M5
|
0.70
|
||
£ 2.29 - £ 3.5164 | 98 In stock |
8.0
|
2.5
|
12.5
|
303 Stainless Steel
|
|
M5
|
4.00
|
||
£ 2.27 - £ 3.4848 | 213 In stock |
10.0
|
3.0
|
15.0
|
303 Stainless Steel
|
|
M6
|
1.25
|
||
£ 2.27 - £ 3.4848 | Request the lead time here |
10.0
|
3.0
|
15.0
|
303 Stainless Steel
|
|
M6
|
0.90
|
||
£ 2.77 - £ 4.2662 | 1226 In stock |
13.0
|
4.0
|
20.0
|
303 Stainless Steel
|
|
M8
|
1.50
|
||
£ 2.27 - £ 3.4848 | 383 In stock |
10.0
|
3.0
|
15.0
|
303 Stainless Steel
|
|
M6
|
3.00
|
||
£ 2.08 - £ 3.1996 | 101 In stock |
6.8
|
2.0
|
10.0
|
303 Stainless Steel
|
|
M4
|
5.00
|
||
£ 2.55 - £ 3.9283 | Request the lead time here |
13.0
|
4.0
|
20.0
|
303 Stainless Steel
|
|
M8
|
0.70
|
||
£ 2.08 - £ 3.1996 | Request the lead time here |
5.0
|
1.5
|
7.5
|
303 Stainless Steel
|
|
M3
|
6.00
|
||
£ 2.27 - £ 3.4848 | 126 In stock |
8.0
|
2.5
|
12.5
|
303 Stainless Steel
|
|
M5
|
6.00
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.