Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
0402121301E £ 12.2671 - £ 17.1739 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
£ 12.5724 - £ 17.6014 3 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Square Key
18.0 mm
£ 11.9727 - £ 16.7618 45 In stock
19.2 mm
6.0 mm
Left Handed
Zamak
Slotted Key
18.0 mm
£ 12.3479 - £ 17.287 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zinc Alloy
No Key
18.0 mm
£ 12.2671 - £ 17.1739 29 In stock
20.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
£ 11.6958 - £ 21.3985 50 In stock
20.2 mm
6.0 mm
Left Handed
Stainless Steel
7.0 mm Triangle Key
18.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Right Handed
Stainless Steel
5.0 mm Double Bit Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Right Handed
Stainless Steel
Railway Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Right Handed
Stainless Steel
Railway Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Right Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Right Handed
Stainless Steel
Railway Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
20.2 mm
4.0 mm
Left Handed
Stainless Steel
Railway Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Left Handed
Stainless Steel
5.0 mm Double Bit Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Triangle Key
8.0 mm
£ 32.1996 - £ 32.1996 Request the lead time here
19.2 mm
4.0 mm
Left Handed
Stainless Steel
Railway Key
8.0 mm
  • of 8
Compression Latch Double Bit Key 58.0 mm

0402121301E

Price Range
£ 17.1739 - £ 12.2671

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Square Key Steel

0402112801E

Price Range
£ 17.6014 - £ 12.5724

Stock Levels
3 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Slotted Key 58.0 mm

0404124201E

Price Range
£ 16.7618 - £ 11.9727

Stock Levels
45 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch No Key 72.0 mm Zinc Alloy

0402129402E

Price Range
£ 17.287 - £ 12.3479

Stock Levels
Request the lead time here
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zinc Alloy
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 41.0 mm 58.0 mm Steel

0402126801E

Price Range
£ 17.1739 - £ 12.2671

Stock Levels
29 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

0402113702001E

Price Range
£ 21.3985 - £ 11.6958

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 19.2 mm Stainless Steel

5404401502002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 14.0 mm 52.0 mm Stainless Steel

5404408802002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5404408801002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 14.0 mm 52.0 mm Stainless Steel

5404402802002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5402408801002E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5402408801001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5404401501001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 14.0 mm 52.0 mm Stainless Steel

5404402802001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5404402801001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5404403801001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

5404408801001E

Price Range
£ 32.1996 - £ 32.1996

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed