Menu Search

Compression Latches - Wing Knob

In stock

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Maximum Grip Key Type View
£ 21.3168 - £ 29.8436 25 In stock
35.0 mm
No Key
£ 20.7969 - £ 29.1157 63 In stock
22.0 mm
No Key
£ 25.4652 - £ 35.6513 46 In stock
28.0 mm
Keyed CH751
£ 21.3168 - £ 29.8436 Request the lead time here
28.0 mm
No Key
£ 25.4652 - £ 35.6513 400 In stock
35.0 mm
Keyed CH751
£ 21.3168 - £ 29.8436 Request the lead time here
24.0 mm
No Key
£ 21.3168 - £ 29.8436 Request the lead time here
35.0 mm
No Key
£ 20.7969 - £ 29.1157 50 In stock
22.0 mm
No Key
£ 21.3168 - £ 29.8436 Request the lead time here
35.0 mm
No Key
£ 20.7969 - £ 29.1157 75 In stock
38.0 mm
No Key
£ 20.7969 - £ 29.1157 125 In stock
32.0 mm
No Key
£ 25.4652 - £ 35.6513 100 In stock
20.0 mm
Keyed CH751
£ 21.3168 - £ 29.8436 75 In stock
32.0 mm
No Key
£ 25.4652 - £ 35.6513 Request the lead time here
20.0 mm
Keyed CH751
£ 21.3168 - £ 29.8436 Request the lead time here
22.0 mm
No Key
£ 24.8441 - £ 34.7818 50 In stock
22.0 mm
Keyed CH751
£ 20.7969 - £ 29.1157 75 In stock
20.0 mm
No Key
£ 25.4652 - £ 35.6513 Request the lead time here
35.0 mm
Keyed CH751
£ 25.4652 - £ 35.6513 75 In stock
24.0 mm
Keyed CH751
£ 20.7969 - £ 29.1157 75 In stock
20.0 mm
No Key
  • of 3
Compression Cam Latch 35.0 mm Die Cast Zinc Alloy Black

3401120031E

Price Range
£ 29.8436 - £ 21.3168

Stock Levels
25 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch No Key 22.0 mm Zinc Alloy

3403120061E

Price Range
£ 29.1157 - £ 20.7969

Stock Levels
63 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 28.0 mm Die Cast Zinc Alloy Black

3401120738E

Price Range
£ 35.6513 - £ 25.4652

Stock Levels
46 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 28.0 mm Die Cast Zinc Alloy Black

3403120038E

Price Range
£ 29.8436 - £ 21.3168

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 35.0 mm Die Cast Zinc Alloy Black

3401120731E

Price Range
£ 35.6513 - £ 25.4652

Stock Levels
400 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 24.0 mm Die Cast Zinc Alloy Black

3401120059E

Price Range
£ 29.8436 - £ 21.3168

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 35.0 mm Die Cast Zinc Alloy Black

3403120031E

Price Range
£ 29.8436 - £ 21.3168

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 22.0 mm Die Cast Zinc Alloy Black

3401120060E

Price Range
£ 29.1157 - £ 20.7969

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch No Key 35.0 mm Zinc Alloy

3403110031E

Price Range
£ 29.8436 - £ 21.3168

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch No Key 38.0 mm Zinc Alloy

3403110034E

Price Range
£ 29.1157 - £ 20.7969

Stock Levels
75 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch No Key 32.0 mm Zinc Alloy

3403110030E

Price Range
£ 29.1157 - £ 20.7969

Stock Levels
125 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch Keyed CH751 20.0 mm Die Cast Zinc Alloy

3401110761E

Price Range
£ 35.6513 - £ 25.4652

Stock Levels
100 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 32.0 mm Zinc Alloy Chrome Plated

3401110030E

Price Range
£ 29.8436 - £ 21.3168

Stock Levels
75 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
Compression Cam Latch Keyed CH751 20.0 mm Die Cast Zinc Alloy

3403110761E

Price Range
£ 35.6513 - £ 25.4652

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch 22.0 mm Die Cast Zinc Alloy Black

3403120060E

Price Range
£ 29.8436 - £ 21.3168

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch Keyed CH751 22.0 mm Die Cast Zinc Alloy

3401110760E

Price Range
£ 34.7818 - £ 24.8441

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch No Key 20.0 mm Die Cast Zinc Alloy

3403110061E

Price Range
£ 29.1157 - £ 20.7969

Stock Levels
75 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch Keyed CH751 35.0 mm Die Cast Zinc Alloy

3401110731E

Price Range
£ 35.6513 - £ 25.4652

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch Keyed CH751 24.0 mm Die Cast Zinc Alloy

3403110759E

Price Range
£ 35.6513 - £ 25.4652

Stock Levels
75 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm
Compression Cam Latch No Key 20.0 mm Die Cast Zinc Alloy

3401110061E

Price Range
£ 29.1157 - £ 20.7969

Stock Levels
75 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Body Center to Keeper Frame Distance
    45.0 mm