Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Series Code :SR1834
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Panel Thickness Range | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|
£ 0.0652 - £ 0.0814 | 20900 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.1719 - £ 0.1963 | 7000 In stock |
|
0.78 in
19.8 mm
|
0.642 in
16.3 mm
|
||
£ 0.1719 - £ 0.1963 | 54678 In stock |
|
1.134 in
28.8 mm
|
0.98 in
24.9 mm
|
||
£ 0.1731 - £ 0.1975 | 4100 In stock |
|
1.22 in
31.0 mm
|
0.748 in
19.0 mm
|
||
EWSE-3-01 | £ 0.0652 - £ 0.0814 | 10673 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
|
£ 0.1719 - £ 0.1963 | 61921 In stock |
|
1.055 in
26.8 mm
|
1.37 in
34.8 mm
|
||
£ 0.157 - £ 0.1667 | 2257 In stock |
|
1.102 in
28.0 mm
|
0.913 in
23.2 mm
|
||
£ 0.0652 - £ 0.0814 | 7500 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.0652 - £ 0.0814 | 2835 In stock |
|
0.638 in
16.2 mm
|
0.24 in
6.1 mm
|
||
£ 0.0652 - £ 0.0814 | 1076 In stock |
|
0.445 in
11.3 mm
|
0.24 in
6.1 mm
|
||
EWSJS-1-01 | £ 0.068 - £ 0.0933 | 1062 In stock |
|
0.85 in
21.6 mm
|
0.441 in
11.2 mm
|
|
£ 0.1719 - £ 0.1963 | 58000 In stock |
|
1.055 in
26.8 mm
|
0.98 in
24.9 mm
|
||
HEWSE-25-01 | £ 0.1975 - £ 0.2244 | 41332 In stock |
|
1.197 in
30.4 mm
|
0.85 in
21.6 mm
|
|
£ 0.1977 - £ 0.2258 | 2578 In stock |
|
1.055 in
26.8 mm
|
1.142 in
29.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.