Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
74 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
17W03123 £ 0.0174 - £ 0.0174 Request the lead time here
Natural
Nylon
3.3 mm
8.0 mm
1.5 mm
17W02852 £ 0.0338 - £ 0.0353 25474 In stock
Natural
Nylon
4.0 mm
7.2 mm
0.8 mm
17W01803 £ 0.0336 - £ 0.035 21366 In stock
Natural
Nylon
2.5 mm
4.7 mm
0.7 mm
17W01381 £ 0.0371 - £ 0.0385 16999 In stock
Natural
Nylon
1.0 mm
3.5 mm
0.8 mm
£ 0.0778 - £ 0.081 8000 In stock
Natural
Nylon
9.5 mm
19.0 mm
3.1 mm
£ 0.059 - £ 0.0615 4448 In stock
Natural
Nylon
6.5 mm
22.2 mm
0.7 mm
£ 0.0524 - £ 0.0546 7759 In stock
Natural
Nylon
13.3 mm
18.1 mm
1.6 mm
17W07524 £ 0.0709 - £ 0.0739 39997 In stock
Natural
Nylon
13.1 mm
18.9 mm
2.3 mm
£ 0.0986 - £ 0.1026 12700 In stock
Natural
Nylon
6.6 mm
31.7 mm
1.5 mm
£ 0.0506 - £ 0.0527 15233 In stock
Natural
Nylon
10.4 mm
15.9 mm
0.8 mm
£ 0.0963 - £ 0.1003 916 In stock
Natural
Nylon
12.0 mm
17.4 mm
4.8 mm
17W08810 £ 0.1942 - £ 0.2037 5364 In stock
Natural
Nylon
12.7 mm
22.3 mm
1.6 mm
17W11257 £ 0.1848 - £ 0.1929 3132 In stock
Natural
Nylon
12.7 mm
28.5 mm
1.6 mm
£ 0.2833 - £ 0.2941 8303 In stock
Natural
Nylon
6.0 mm
40.0 mm
3.0 mm
£ 0.1234 - £ 0.1285 3998 In stock
Natural
Nylon
27.3 mm
33.3 mm
1.6 mm
£ 0.034 - £ 0.0354 113000 In stock
Natural
Nylon
3.5 mm
6.3 mm
2.4 mm
£ 0.0419 - £ 0.0437 42196 In stock
Natural
Nylon
5.3 mm
9.5 mm
4.0 mm
£ 0.0371 - £ 0.0385 5992 In stock
Natural
Nylon
3.2 mm
9.5 mm
1.0 mm
£ 0.0576 - £ 0.06 106027 In stock
Natural
Nylon
5.3 mm
12.5 mm
0.5 mm
£ 0.0338 - £ 0.0353 21395 In stock
Natural
Nylon
5.0 mm
11.4 mm
1.2 mm
  • of 4
Flat Washer 3.3 mm 8.0 mm 1.5 mm Nylon

17W03123

Price Range
£ 0.0174 - £ 0.0174

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.0 mm 7.2 mm 0.8 mm Nylon

17W02852

Price Range
£ 0.0353 - £ 0.0338

Stock Levels
25474 In stock
Attributes
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    7.2 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 2.5 mm 4.7 mm 0.7 mm Nylon

17W01803

Price Range
£ 0.035 - £ 0.0336

Stock Levels
21366 In stock
Attributes
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    4.7 mm
  • Thickness
    0.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 1.0 mm 3.5 mm 0.8 mm Nylon

17W01381

Price Range
£ 0.0385 - £ 0.0371

Stock Levels
16999 In stock
Attributes
  • Inside Diameter
    1.0 mm
  • Outside Diameter
    3.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 9.5 mm 19.0 mm 3.1 mm Nylon

17W07527

Price Range
£ 0.081 - £ 0.0778

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    19.0 mm
  • Thickness
    3.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.5 mm 22.2 mm 0.7 mm Nylon

17W08753

Price Range
£ 0.0615 - £ 0.059

Stock Levels
4448 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    0.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 13.3 mm 18.1 mm 1.6 mm Nylon

17W07120

Price Range
£ 0.0546 - £ 0.0524

Stock Levels
7759 In stock
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18.1 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 13.1 mm 18.9 mm 2.3 mm Nylon

17W07524

Price Range
£ 0.0739 - £ 0.0709

Stock Levels
39997 In stock
Attributes
  • Inside Diameter
    13.1 mm
  • Outside Diameter
    18.9 mm
  • Thickness
    2.3 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.6 mm 31.7 mm 1.5 mm Nylon

17W12516

Price Range
£ 0.1026 - £ 0.0986

Stock Levels
12700 In stock
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    31.7 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.4 mm 15.9 mm 0.8 mm Nylon

17W06205

Price Range
£ 0.0527 - £ 0.0506

Stock Levels
15233 In stock
Attributes
  • Inside Diameter
    10.4 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 12.0 mm 17.4 mm 4.8 mm Nylon

17W07534

Price Range
£ 0.1003 - £ 0.0963

Stock Levels
916 In stock
Attributes
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    4.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 12.7 mm 22.3 mm 1.6 mm Nylon

17W08810

Price Range
£ 0.2037 - £ 0.1942

Stock Levels
5364 In stock
Attributes
  • Inside Diameter
    12.7 mm
  • Outside Diameter
    22.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 12.7 mm 28.5 mm 1.6 mm Nylon

17W11257

Price Range
£ 0.1929 - £ 0.1848

Stock Levels
3132 In stock
Attributes
  • Inside Diameter
    12.7 mm
  • Outside Diameter
    28.5 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.0 mm 40.0 mm 3.0 mm Nylon

17W15018

Price Range
£ 0.2941 - £ 0.2833

Stock Levels
8303 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 27.3 mm 33.3 mm 1.6 mm Nylon

17W13121

Price Range
£ 0.1285 - £ 0.1234

Stock Levels
3998 In stock
Attributes
  • Inside Diameter
    27.3 mm
  • Outside Diameter
    33.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.5 mm 6.3 mm 2.4 mm Nylon

17W02507

Price Range
£ 0.0354 - £ 0.034

Stock Levels
113000 In stock
Attributes
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    6.3 mm
  • Thickness
    2.4 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 5.3 mm 9.5 mm 4.0 mm Nylon

17W03761

Price Range
£ 0.0437 - £ 0.0419

Stock Levels
42196 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.2 mm 9.5 mm 1.0 mm Nylon

17W03758

Price Range
£ 0.0385 - £ 0.0371

Stock Levels
5992 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 5.3 mm 12.5 mm 0.5 mm Nylon

17W04719

Price Range
£ 0.06 - £ 0.0576

Stock Levels
106027 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 5.0 mm 11.4 mm 1.2 mm Nylon

17W04501

Price Range
£ 0.0353 - £ 0.0338

Stock Levels
21395 In stock
Attributes
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    11.4 mm
  • Thickness
    1.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.5 mm 14.1 mm 1.1 mm Nylon

17W05552

Price Range
£ 0.0515 - £ 0.0493

Stock Levels
15699 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    14.1 mm
  • Thickness
    1.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.5 mm 15.0 mm 2.2 mm Nylon

17W05910

Price Range
£ 0.0662 - £ 0.0635

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    2.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.7 mm 15.9 mm 5.1 mm Nylon

17W06265

Price Range
£ 0.0588 - £ 0.0563

Stock Levels
1493 In stock
Attributes
  • Inside Diameter
    10.7 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    5.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.3 mm 18.2 mm 1.6 mm Nylon

17W07191

Price Range
£ 0.0523 - £ 0.0501

Stock Levels
26988 In stock
Attributes
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    18.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.7 mm 17.4 mm 1.6 mm Nylon

17W06874

Price Range
£ 0.0541 - £ 0.0519

Stock Levels
4641 In stock
Attributes
  • Inside Diameter
    10.7 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.0 mm 15.9 mm 0.8 mm Nylon

17W06264

Price Range
£ 0.045 - £ 0.0433

Stock Levels
28689 In stock
Attributes
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 21.3 mm 31.7 mm 1.0 mm Nylon

17W12517

Price Range
£ 0.1028 - £ 0.0987

Stock Levels
2692 In stock
Attributes
  • Inside Diameter
    21.3 mm
  • Outside Diameter
    31.7 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.7 mm 17.4 mm 0.7 mm Nylon

17W06873

Price Range
£ 0.0526 - £ 0.0504

Stock Levels
20998 In stock
Attributes
  • Inside Diameter
    10.7 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    0.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 25.7 mm 25.4 mm 6.3 mm Nylon

17W10018

Price Range
£ 0.2657 - £ 0.255

Stock Levels
340 In stock
Attributes
  • Inside Diameter
    25.7 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    6.3 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 20.4 mm 31.7 mm 1.5 mm Nylon

17W12507

Price Range
£ 0.1524 - £ 0.147

Stock Levels
11950 In stock
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    31.7 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 12.8 mm 50.0 mm 3.1 mm Nylon

17W19061

Price Range
£ 0.5234 - £ 0.5019

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 9.5 mm 15.0 mm 3.0 mm Nylon

17W05983

Price Range
£ 0.0693 - £ 0.0666

Stock Levels
15269 In stock
Attributes
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.0 mm 19.0 mm 1.0 mm Nylon

17W07714

Price Range
£ 0.0573 - £ 0.055

Stock Levels
12998 In stock
Attributes
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    19.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 17.4 mm 22.0 mm 3.9 mm Nylon

17W08651

Price Range
£ 0.1221 - £ 0.1172

Stock Levels
916 In stock
Attributes
  • Inside Diameter
    17.4 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    3.9 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 9.8 mm 19.0 mm 5.0 mm Nylon

17W07512

Price Range
£ 0.079 - £ 0.0759

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    9.8 mm
  • Outside Diameter
    19.0 mm
  • Thickness
    5.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 13.5 mm 25.4 mm 1.6 mm Nylon

17W09933

Price Range
£ 0.0677 - £ 0.065

Stock Levels
3350 In stock
Attributes
  • Inside Diameter
    13.5 mm
  • Outside Diameter
    25.4 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.2 mm 6.3 mm 2.0 mm Nylon

17W02514

Price Range
£ 0.0407 - £ 0.0391

Stock Levels
54000 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    6.3 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.2 mm 6.0 mm 2.0 mm Nylon

17W02351

Price Range
£ 0.0252 - £ 0.0241

Stock Levels
245 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.5 mm 9.0 mm 3.0 mm Nylon

17W03506

Price Range
£ 0.0368 - £ 0.0354

Stock Levels
14728 In stock
Attributes
  • Inside Diameter
    4.5 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 5.9 mm 10.3 mm 1.6 mm Nylon

17W04061

Price Range
£ 0.0385 - £ 0.0371

Stock Levels
97948 In stock
Attributes
  • Inside Diameter
    5.9 mm
  • Outside Diameter
    10.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.0 mm 10.8 mm 3.3 mm Nylon

17W04250

Price Range
£ 0.0388 - £ 0.0373

Stock Levels
13743 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    10.8 mm
  • Thickness
    3.3 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.0 mm 11.1 mm 0.7 mm Nylon

17W04403

Price Range
£ 0.0393 - £ 0.0377

Stock Levels
69025 In stock
Attributes
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    0.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.8 mm 7.9 mm 0.5 mm Nylon

17W03131

Price Range
£ 0.0323 - £ 0.031

Stock Levels
50448 In stock
Attributes
  • Inside Diameter
    3.8 mm
  • Outside Diameter
    7.9 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.6 mm 14.2 mm 1.6 mm Nylon

17W05620

Price Range
£ 0.0515 - £ 0.0493

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    14.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 5.3 mm 15.7 mm 4.5 mm Nylon

17W06203

Price Range
£ 0.0829 - £ 0.0796

Stock Levels
1300 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.7 mm
  • Thickness
    4.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 9.6 mm 14.0 mm 1.6 mm Nylon

17W05510

Price Range
£ 0.097 - £ 0.0931

Stock Levels
8928 In stock
Attributes
  • Inside Diameter
    9.6 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.3 mm 7.5 mm 1.8 mm Nylon

17W02956

Price Range
£ 0.0272 - £ 0.0261

Stock Levels
50990 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    7.5 mm
  • Thickness
    1.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 5.5 mm 9.5 mm 0.8 mm Nylon

17W03755

Price Range
£ 0.0353 - £ 0.0338

Stock Levels
21246 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 7.9 mm 9.5 mm 3.1 mm Nylon

17W03748

Price Range
£ 0.0619 - £ 0.0595

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    7.9 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    3.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.0 mm 4.8 mm 2.5 mm Nylon

17W01910

Price Range
£ 0.1072 - £ 0.1029

Stock Levels
100053 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    4.8 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.3 mm 6.3 mm 2.5 mm Nylon

17W02509

Price Range
£ 0.0419 - £ 0.0402

Stock Levels
125188 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    6.3 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.2 mm 13.4 mm 0.9 mm Nylon

17W05252

Price Range
£ 0.0453 - £ 0.0435

Stock Levels
2770 In stock
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    13.4 mm
  • Thickness
    0.9 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.5 mm 9.7 mm 4.9 mm Nylon

17W03820

Price Range
£ 0.0388 - £ 0.0373

Stock Levels
985 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    9.7 mm
  • Thickness
    4.9 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.4 mm 12.0 mm 0.8 mm Nylon

17W04718

Price Range
£ 0.0342 - £ 0.0329

Stock Levels
4740 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.6 mm 17.4 mm 1.0 mm Nylon

17W06872

Price Range
£ 0.0541 - £ 0.0519

Stock Levels
14531 In stock
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.8 mm 7.9 mm 1.0 mm Nylon

17W03137

Price Range
£ 0.0572 - £ 0.0549

Stock Levels
12005 In stock
Attributes
  • Inside Diameter
    3.8 mm
  • Outside Diameter
    7.9 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.4 mm 9.5 mm 2.1 mm Nylon

17W03756

Price Range
£ 0.0385 - £ 0.0371

Stock Levels
32044 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    2.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 2.8 mm 4.3 mm 0.5 mm Nylon

17W01785

Price Range
£ 0.0447 - £ 0.043

Stock Levels
50961 In stock
Attributes
  • Inside Diameter
    2.8 mm
  • Outside Diameter
    4.3 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.3 mm 11.8 mm 0.7 mm Nylon

17W04650

Price Range
£ 0.0377 - £ 0.0362

Stock Levels
9250 In stock
Attributes
  • Inside Diameter
    8.3 mm
  • Outside Diameter
    11.8 mm
  • Thickness
    0.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.2 mm 12.7 mm 1.9 mm Nylon

17W05000

Price Range
£ 0.0546 - £ 0.0524

Stock Levels
1693 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.9 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.9 mm 7.9 mm 3.1 mm Nylon

17W03140

Price Range
£ 0.0279 - £ 0.0267

Stock Levels
14000 In stock
Attributes
  • Inside Diameter
    3.9 mm
  • Outside Diameter
    7.9 mm
  • Thickness
    3.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.4 mm 11.2 mm 3.1 mm Nylon

17W04430

Price Range
£ 0.0411 - £ 0.0395

Stock Levels
29000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    11.2 mm
  • Thickness
    3.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 3.4 mm 12.4 mm 1.4 mm Nylon

17W04900

Price Range
£ 0.028 - £ 0.0268

Stock Levels
5336 In stock
Attributes
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    12.4 mm
  • Thickness
    1.4 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.6 mm 14.2 mm 3.1 mm Nylon

17W05602

Price Range
£ 0.0496 - £ 0.0476

Stock Levels
121495 In stock
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    14.2 mm
  • Thickness
    3.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.5 mm 14.1 mm 1.5 mm Nylon

17W05553

Price Range
£ 0.0588 - £ 0.0563

Stock Levels
11131 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    14.1 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.3 mm 15.6 mm 1.0 mm Nylon

17W06101

Price Range
£ 0.0461 - £ 0.0443

Stock Levels
37024 In stock
Attributes
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.6 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.6 mm 22.0 mm 4.7 mm Nylon

17W08758

Price Range
£ 0.1376 - £ 0.1326

Stock Levels
5143 In stock
Attributes
  • Inside Diameter
    8.6 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    4.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 12.8 mm 22.1 mm 5.1 mm Nylon

17W08749

Price Range
£ 0.1049 - £ 0.1007

Stock Levels
21400 In stock
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    22.1 mm
  • Thickness
    5.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.0 mm 21.8 mm 4.1 mm Nylon

17W08767

Price Range
£ 0.2833 - £ 0.2779

Stock Levels
14980 In stock
Attributes
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    21.8 mm
  • Thickness
    4.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 12.7 mm 31.0 mm 3.8 mm Nylon

17W12030

Price Range
£ 0.3602 - £ 0.3534

Stock Levels
5780 In stock
Attributes
  • Inside Diameter
    12.7 mm
  • Outside Diameter
    31.0 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.9 mm 6.2 mm 1.6 mm Nylon

17W02453

Price Range
£ 0.0278 - £ 0.0265

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    6.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.1 mm 6.3 mm 5.1 mm Nylon

17W02523

Price Range
£ 0.0264 - £ 0.0253

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    6.3 mm
  • Thickness
    5.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.8 mm 9.5 mm 0.8 mm Nylon

17W03764

Price Range
£ 0.0303 - £ 0.0291

Stock Levels
6959 In stock
Attributes
  • Inside Diameter
    4.8 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.3 mm 12.7 mm 3.8 mm Nylon

17W05007

Price Range
£ 0.0546 - £ 0.0524

Stock Levels
144820 In stock
Attributes
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round