These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.
The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.
These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.
Series Code :SR2150
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|
£ 0.3057 - £ 0.3126 | Request the lead time here |
0.118 in
3.0 mm
|
0.224 in
5.7 mm
|
||
£ 0.3738 - £ 0.3821 | 68987 In stock |
0.161 in
4.1 mm
|
0.665 in
16.9 mm
|
||
VCC-84584 | £ 0.2515 - £ 0.2556 | 2401 In stock |
0.177 in
4.5 mm
|
0.902 in
22.9 mm
|
|
£ 0.3057 - £ 0.3126 | 3007 In stock |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
||
VCC-83540 | £ 0.3057 - £ 0.3126 | 13755 In stock |
0.138 in
3.5 mm
|
0.374 in
9.5 mm
|
|
VCC-84576 | £ 0.346 - £ 0.3529 | 9032 In stock |
0.177 in
4.5 mm
|
0.815 in
20.7 mm
|
|
VCC-63254 | £ 0.3974 - £ 0.4057 | Request the lead time here |
0.126 in
3.2 mm
|
0.575 in
14.6 mm
|
|
VCC-845126 | £ 3.4046 - £ 3.4046 | 353227 In stock |
0.177 in
4.5 mm
|
1.402 in
35.6 mm
|
|
VCC-83535 | £ 0.3057 - £ 0.3126 | Request the lead time here |
0.138 in
3.5 mm
|
0.311 in
7.9 mm
|
|
£ 0.7907 - £ 0.7907 | Request the lead time here |
0.177 in
4.5 mm
|
0.524 in
13.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.