Menu Search

Gear Levers - Ball Knob

In stock

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
£ 5.2518 - £ 5.2518 Request the lead time here
M10
Steel
£ 6.318 - £ 6.318 Request the lead time here
M8
Stainless Steel
£ 4.1067 - £ 4.1067 Request the lead time here
M8
Steel
£ 6.3443 - £ 6.3443 Request the lead time here
M12
Steel
£ 12.7575 - £ 12.7575 Request the lead time here
16.0 mm
M14 x 2.0
178.1 mm
Steel
£ 4.2251 - £ 4.2251 Request the lead time here
M8
Steel
£ 5.3703 - £ 5.3703 Request the lead time here
M6
Stainless Steel
£ 7.4894 - £ 7.4894 Request the lead time here
M10
Stainless Steel
£ 9.8192 - £ 9.8192 Request the lead time here
M12
Stainless Steel
£ 4.0672 - £ 4.0672 Request the lead time here
M6
Steel
£ 10.8854 - £ 10.8854 Request the lead time here
M12
Stainless Steel
£ 4.0145 - £ 4.0145 Request the lead time here
M6
Steel
£ 5.5809 - £ 5.5809 Request the lead time here
M6
Stainless Steel
£ 6.6339 - £ 6.6339 Request the lead time here
M8
Stainless Steel
£ 7.4105 - £ 7.4105 Request the lead time here
M10
Stainless Steel
  • of 2
Gear Lever 125.0 mm M10 12.0 mm Steel

1504432

Price Range
£ 5.2518 - £ 5.2518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Steel
Gear Lever 100.0 mm M8 10.0 mm Stainless Steel

1504415

Price Range
£ 6.318 - £ 6.318

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel
Gear Lever 80.0 mm M8 10.0 mm Steel

1504424

Price Range
£ 4.1067 - £ 4.1067

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Steel
Gear Lever 125.0 mm M12 14.0 mm Steel

1504440

Price Range
£ 6.3443 - £ 6.3443

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Steel
Gear Lever 178.1 mm M14 x 2.0 16.0 mm Steel

WGL-60

Price Range
£ 12.7575 - £ 12.7575

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    178.1 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M8 10.0 mm Steel

1504416

Price Range
£ 4.2251 - £ 4.2251

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Steel
Gear Lever 80.0 mm M6 8.0 mm Stainless Steel

1504453

Price Range
£ 5.3703 - £ 5.3703

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel
Gear Lever 125.0 mm M10 12.0 mm Stainless Steel

1504431

Price Range
£ 7.4894 - £ 7.4894

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel
Gear Lever 125.0 mm M12 14.0 mm Stainless Steel

1504439

Price Range
£ 9.8192 - £ 9.8192

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel
Gear Lever 100.0 mm M6 8.0 mm Steel

1504448

Price Range
£ 4.0672 - £ 4.0672

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Steel
Gear Lever 160.0 mm M12 14.0 mm Stainless Steel

1504443

Price Range
£ 10.8854 - £ 10.8854

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel
Gear Lever 80.0 mm M6 8.0 mm Steel

1504454

Price Range
£ 4.0145 - £ 4.0145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Steel
Gear Lever 100.0 mm M6 8.0 mm Stainless Steel

1504447

Price Range
£ 5.5809 - £ 5.5809

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel
Gear Lever 125.0 mm M8 10.0 mm Stainless Steel

1504419

Price Range
£ 6.6339 - £ 6.6339

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel
Gear Lever 100.0 mm M10 12.0 mm Stainless Steel

1504427

Price Range
£ 7.4105 - £ 7.4105

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
  • Shaft Material
    Stainless Steel