Menu Search

Hardened Shaft 6.0 150.0 0.4 Steel

6Ø Hardened Steel Shaft designed for use with linear ball bushings, provides a smooth and precise rotary motion. Due to the material used in their production, it offers increased strength, longevity and resistance to wear and corrosion. Made from Carbon Steel.
Item code:

20272913

128 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 17.16
10 - 19 £ 15.44
20 - 39 £ 14.59
40 - 49 £ 12.87
50 - 99 £ 12.01
100 + £ 10.30
Standard pack: 1

Order in multiple of 1

Total price:

£ 17.16

1 x £ 17.16

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 6.0
l1 150.0
Depth of hardness min 0.4
Weight kg 0.035
Material Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us