Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Item Code Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 1.1294 - £ 1.1514 100 In stock
£ 1.1352 - £ 1.1838 1700 In stock
£ 1.2838 - £ 1.3371 700 In stock
£ 1.5441 - £ 1.6029 90 In stock
£ 4.3529 - £ 4.3529 304 In stock
£ 0.717 - £ 0.7462 42 In stock
£ 0.9949 - £ 1.0366 4300 In stock
£ 0.7392 - £ 0.7698 1602 In stock
£ 1.2409 - £ 1.2937 3400 In stock
£ 0.8713 - £ 0.9074 3000 In stock
£ 1.0352 - £ 1.0783 9900 In stock
£ 1.0283 - £ 1.0714 7896 In stock
£ 0.1036 - £ 0.1152 Request the lead time here
7.1 mm
11.1 mm
£ 4.7942 - £ 4.7942 454 In stock
£ 1.9315 - £ 3.2378 400 In stock
£ 1.2631 - £ 2.1261 3072 In stock
£ 1.3326 - £ 2.1539 10547 In stock
  • of 7
Female To Female Standoff Hexagonal 6.4 mm M3 30.0 mm

HSM3-6.4-30-1

Price Range
£ 1.1514 - £ 1.1294

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Female To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

HSM4-8-18-1

Price Range
£ 1.1838 - £ 1.1352

Stock Levels
1700 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

HSM4-8-40-1

Price Range
£ 1.3371 - £ 1.2838

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Female To Female Standoff Hexagonal 9.5 mm M5 40.0 mm

HSM5-9.5-40-1

Price Range
£ 1.6029 - £ 1.5441

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    7415330000
Female To Female Standoff Hexagonal 12.7 mm M6 30.0 mm

HSM6-12.7-30-1

Price Range
£ 4.3529 - £ 4.3529

Stock Levels
304 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

302308059935

Price Range
£ 0.7462 - £ 0.717

Stock Levels
42 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6 + Glass Fibre
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

302330059935

Price Range
£ 1.0366 - £ 0.9949

Stock Levels
4300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6 + Glass Fibre
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

302418059935

Price Range
£ 0.7698 - £ 0.7392

Stock Levels
1602 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6 + Glass Fibre
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 8.0 mm M4 35.0 mm

302435059935

Price Range
£ 1.2937 - £ 1.2409

Stock Levels
3400 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6 + Glass Fibre
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 10.0 mm M5 18.0 mm

302518059935

Price Range
£ 0.9074 - £ 0.8713

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6 + Glass Fibre
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

302620059935

Price Range
£ 1.0783 - £ 1.0352

Stock Levels
9900 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6 + Glass Fibre
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 6.0 mm M3 35.0 mm

302335059935

Price Range
£ 1.0714 - £ 1.0283

Stock Levels
7896 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6 + Glass Fibre
  • Commodity Code
    3926909790
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

LCBS-5-7-19

Price Range
£ 0.1152 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Distance Across Flats
    7.1 mm
  • Spacer Length
    11.1 mm
  • Material Flammability Standard
    UL94 V-0
  • Full Material
    Polyamide 66
Male To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

HSM4-8-30-2

Price Range
£ 4.7942 - £ 4.7942

Stock Levels
454 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Male Standoff Hexagonal M4 15.0 mm Polyamide

HSM4-8-15-3

Price Range
£ 3.2378 - £ 1.9315

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

HSM4-8-15-2

Price Range
£ 2.1261 - £ 1.2631

Stock Levels
3072 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

HSM4-8-20-2

Price Range
£ 2.1539 - £ 1.3326

Stock Levels
10547 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790