Menu Search

Hinged Locking Wire Saddles

In stock

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Item Code Price range Availability Inside Width Overall Length Inside Height Hole Size Overall Width Panel Thickness Range Mounting Method View
£ 0.1622 - £ 0.1853 800 In stock
16.3 mm
14.7 mm
10.0 mm
21.5 mm
Adhesive
£ 0.1146 - £ 0.1415 7119 In stock
10.7 mm
9.6 mm
4.8 mm
16.0 mm
Adhesive
£ 0.3319 - £ 0.4098 20007 In stock
16.3 mm
15.5 mm
10.0 mm
21.5 mm
Adhesive
£ 0.3319 - £ 0.4098 2475 In stock
11.0 mm
16.8 mm
12.7 mm
19.0 mm
Adhesive
WSLTB-01A-19A £ 0.3654 - £ 0.4511 Request the lead time here
10.7 mm
10.4 mm
4.8 mm
16.0 mm
Adhesive
£ 0.1317 - £ 0.1512 809 In stock
10.7 mm
4.8 mm
4.8 mm
16.8 mm
1.6 mm
Push In
  • of 2
Cable Grommet Screw 10.0 mm 16.3 mm PA

WSLTB-02A-19

Price Range
£ 0.1853 - £ 0.1622

Stock Levels
800 In stock
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    21.5 mm
  • Overall Height
    14.7 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
Cable Grommet Screw 4.8 mm 10.7 mm PA

WSLTB-01A-19

Price Range
£ 0.1415 - £ 0.1146

Stock Levels
7119 In stock
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.0 mm
  • Overall Height
    9.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Adhesive 10.0 mm 16.3 mm PA

WSLTB-02A-19A

Price Range
£ 0.4098 - £ 0.3319

Stock Levels
20007 In stock
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    21.5 mm
  • Overall Height
    15.5 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
Cable Grommet Adhesive 12.7 mm 11.0 mm PA

WSLTB-03A-19A

Price Range
£ 0.4098 - £ 0.3319

Stock Levels
2475 In stock
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    19.0 mm
  • Overall Height
    16.8 mm
  • Inside Height
    12.7 mm
  • Inside Width
    11.0 mm
Cable Grommet Adhesive 4.8 mm 10.7 mm PA

WSLTB-01A-19A

Price Range
£ 0.4511 - £ 0.3654

Stock Levels
Request the lead time here
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.0 mm
  • Overall Height
    10.4 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Snap In 4.8 mm 10.7 mm PA

WSLTRA-1-01

Price Range
£ 0.1512 - £ 0.1317

Stock Levels
809 In stock
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.6 mm