Quantity | Unit price |
---|---|
1 - 59 | £ 21.4421 |
60 + | £ 21.0113 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Holding Force | 318.0 kg |
---|---|
Holding Force | 701.1 lbs |
Overall Height | 42.4 mm |
Overall Height | 1.669 in |
Overall Length | 157.8 mm |
Overall Length | 6.213 in |
Arm Type | U-Hook |
Lever Type | T-Handle |
Commodity Code | 8302420090 |
Base Type | Flanged |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.