Menu Search

Leaf Hinges - Screw On

In stock

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
98 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
£ 13.799 - £ 29.3126 Request the lead time here
0
Nylon
Rectangular
466237 £ 1.3076 - £ 1.334 5066 In stock
4
No Finish
PA GF
Rectangular
£ 8.8242 - £ 19.5157 143 In stock
4
Nylon
Rectangular
£ 7.6152 - £ 16.1545 55 In stock
6
Nylon
Rectangular
£ 5.892 - £ 6.1422 Request the lead time here
4
Matte
Plastic
Rectangular
£ 13.6045 - £ 14.1742 500 In stock
4
Matte
Plastic
Rectangular
£ 11.117 - £ 22.3387 56 In stock
4.0 mm
60.0 mm
4
Stainless Steel
Rectangular
60.0 mm
£ 4.3217 - £ 4.3217 Request the lead time here
4
No Finish
PA GF
Rectangular
£ 10.1226 - £ 21.5138 Request the lead time here
4
Nylon
Rectangular
550061 £ 7.8375 - £ 16.6235 248 In stock
6
Nylon
Rectangular
466236 £ 1.1992 - £ 1.2242 1668 In stock
2
No Finish
PA GF
Rectangular
£ 7.365 - £ 15.6334 123 In stock
4
Nylon
Rectangular
£ 5.5713 - £ 11.8087 144 In stock
6
Nylon
Rectangular
£ 5.892 - £ 6.1422 2770 In stock
4
Matte
Plastic
Rectangular
£ 8.6574 - £ 9.0187 10 In stock
4
Matte
Plastic
Rectangular
£ 2.4545 - £ 2.5002 105 In stock
Nylon
Rectangular
£ 9.0187 - £ 9.0187 40 In stock
4
Matte
Plastic
Rectangular
£ 4.3332 - £ 4.4333 94 In stock
Nylon
Rectangular
£ 8.6574 - £ 9.0187 10 In stock
4
Matte
Plastic
Rectangular
£ 13.6045 - £ 14.1742 10 In stock
4
Matte
Plastic
Rectangular
  • of 5
Hinge 60.0 mm 60.0 mm Nylon

550058

Price Range
£ 29.3126 - £ 13.799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    30% Glass Fibre Reinforced Polyamide
  • Mounting Method
    Stud
  • Number of Mounting Holes
    0
Hinge 50.0 mm 50.0 mm PA GF

466237

Price Range
£ 1.334 - £ 1.3076

Stock Levels
5066 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Leaf Shape
    Rectangular
  • Full Material
    Glass Filled Polyamide
  • Mounting Method
    Screw Fix
Hinge 50.0 mm 50.0 mm Nylon

550056

Price Range
£ 19.5157 - £ 8.8242

Stock Levels
143 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    30% Glass Fibre Reinforced Polyamide
  • Mounting Method
    Screw Fix
  • Number of Mounting Holes
    4
Hinge 120.0 mm 40.0 mm Nylon

550060

Price Range
£ 16.1545 - £ 7.6152

Stock Levels
55 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    30% Glass Fibre Reinforced Polyamide
  • Mounting Method
    Screw Fix
  • Number of Mounting Holes
    6
Hinge 48.0 mm 49.5 mm Plastic

274404159935

Price Range
£ 6.1422 - £ 5.892

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matte
  • Leaf Shape
    Rectangular
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Hinge 48.0 mm 49.5 mm Plastic

274656059935

Price Range
£ 14.1742 - £ 13.6045

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Finish
    Matte
  • Leaf Shape
    Rectangular
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Free Swinging Hinge 60.0 mm 60.0 mm Stainless Steel

1599406E

Price Range
£ 22.3387 - £ 11.117

Stock Levels
56 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
  • Includes
    Fasteners not included
Hinge 79.0 mm 102.0 mm PA GF

466234

Price Range
£ 4.3217 - £ 4.3217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Leaf Shape
    Rectangular
  • Full Material
    Glass Filled Polyamide
  • Mounting Method
    Screw Fix
Hinge 60.0 mm 60.0 mm Nylon

550057

Price Range
£ 21.5138 - £ 10.1226

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    30% Glass Fibre Reinforced Polyamide
  • Mounting Method
    Screw Fix
  • Number of Mounting Holes
    4
Hinge 100.0 mm 50.0 mm Nylon

550061

Price Range
£ 16.6235 - £ 7.8375

Stock Levels
248 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    30% Glass Fibre Reinforced Polyamide
  • Mounting Method
    Screw Fix
  • Number of Mounting Holes
    6
Hinge 37.0 mm 64.0 mm PA GF

466236

Price Range
£ 1.2242 - £ 1.1992

Stock Levels
1668 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Leaf Shape
    Rectangular
  • Full Material
    Glass Filled Polyamide
  • Mounting Method
    Screw Fix
Hinge 40.0 mm 40.0 mm Nylon

550055

Price Range
£ 15.6334 - £ 7.365

Stock Levels
123 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    30% Glass Fibre Reinforced Polyamide
  • Mounting Method
    Screw Fix
  • Number of Mounting Holes
    4
Hinge 80.0 mm 40.0 mm Nylon

550059

Price Range
£ 11.8087 - £ 5.5713

Stock Levels
144 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    30% Glass Fibre Reinforced Polyamide
  • Mounting Method
    Screw Fix
  • Number of Mounting Holes
    6
Hinge 38.0 mm 39.5 mm Plastic

274404059935

Price Range
£ 6.1422 - £ 5.892

Stock Levels
2770 In stock
Attributes
  • Colour
    Black
  • Finish
    Matte
  • Leaf Shape
    Rectangular
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Hinge 48.0 mm 49.5 mm Plastic

274496059935

Price Range
£ 9.0187 - £ 8.6574

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Matte
  • Leaf Shape
    Rectangular
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Hinge 62.0 mm 64.0 mm Nylon

498430

Price Range
£ 2.5002 - £ 2.4545

Stock Levels
105 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Mounting Orientation
    Right & Left handed
  • Commodity Code
    3926909790
Hinge 63.0 mm 65.0 mm Plastic

274495159935

Price Range
£ 9.0187 - £ 9.0187

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Finish
    Matte
  • Leaf Shape
    Rectangular
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Hinge 45.0 mm 54.0 mm Nylon

498428

Price Range
£ 4.4333 - £ 4.3332

Stock Levels
94 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Mounting Orientation
    Right & Left handed
  • Commodity Code
    3926909790
Hinge 38.0 mm 39.5 mm Plastic

274495059935

Price Range
£ 9.0187 - £ 8.6574

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Matte
  • Leaf Shape
    Rectangular
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Hinge 63.0 mm 65.0 mm Plastic

274656159935

Price Range
£ 14.1742 - £ 13.6045

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Matte
  • Leaf Shape
    Rectangular
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed