Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
1599405E | £ 26.1557 - £ 36.6179 | 35 In stock |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
5
|
|
Stainless Steel
|
Rectangular
|
5.906 in
150.0 mm
|
|
£ 10.2408 - £ 10.2408 | Request the lead time here |
|
|
6
|
Plated
|
Steel
|
Rectangular
|
|
||
£ 46.1081 - £ 97.8651 | 55 In stock |
|
|
6
|
Clear Anodised
|
Aluminium
|
Rectangular
|
|
||
£ 16.8979 - £ 35.8786 | 75 In stock |
|
|
5
|
Nickel Plated
|
GF PA
|
Arrow
|
|
||
£ 2.279 - £ 4.9766 | Request the lead time here |
|
|
4
|
Polished
|
Stainless Steel
|
Square
|
|
||
1285098 | £ 1.6675 - £ 6.2794 | 3689 In stock |
|
|
6
|
Polished
|
Stainless Steel
|
Square
|
|
|
1284316 | £ 1.598 - £ 4.5336 | Request the lead time here |
|
|
5
|
Polished
|
Stainless Steel
|
Angled
|
|
|
£ 12.2149 - £ 31.1294 | Request the lead time here |
|
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
|
||
1284314 | £ 2.279 - £ 4.9766 | 20061 In stock |
|
|
4
|
Polished
|
Stainless Steel
|
Square
|
|
|
£ 3.9187 - £ 7.2695 | Request the lead time here |
|
|
4
|
Polished
|
Stainless Steel
|
Square
|
|
||
£ 2.9182 - £ 6.3315 | 1647 In stock |
|
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
|
||
£ 12.5206 - £ 32.4761 | Request the lead time here |
|
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
|
||
499622E | £ 9.7753 - £ 13.6855 | 427 In stock |
|
|
5
|
Oxide
|
Steel
|
Rectangular
|
|
|
£ 19.3715 - £ 41.1158 | 1 In stock |
|
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
|
||
£ 6.4892 - £ 13.7688 | 843 In stock |
|
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
|
||
1284312 | £ 1.9593 - £ 4.221 | 5330 In stock |
|
|
4
|
Polished
|
Stainless Steel
|
Square
|
|
|
1285097 | £ 2.0566 - £ 4.2991 | 633 In stock |
|
|
6
|
Polished
|
Stainless Steel
|
Square
|
|
|
£ 2.5986 - £ 7.1653 | 1704 In stock |
|
|
6
|
Polished
|
Stainless Steel
|
Rounded
|
|
||
£ 12.2149 - £ 31.5664 | Request the lead time here |
|
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
|
||
498427 | £ 2.8727 - £ 2.9449 | 346 In stock |
|
|
4
|
Natural
|
Nylon
|
Rectangular
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.