Menu Search

Leaf Hinges - Screw On

In stock

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
98 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
£ 1.3812 - £ 1.4035 430 In stock
4
PA GF
Rectangular
£ 3.4642 - £ 4.85 46 In stock
4
Chrome Plated
Zinc Alloy
Square
£ 4.0438 - £ 9.2237 535 In stock
6
Polished
Stainless Steel
Rectangular
£ 10.5819 - £ 10.5819 150 In stock
4
Chrome Plated
Stainless Steel
Square
£ 39.3297 - £ 86.371 25 In stock
4
Gloss
Stainless Steel
Rectangular
£ 11.8199 - £ 25.965 Request the lead time here
4
Raw
Stainless Steel
Square
£ 4.0804 - £ 8.9534 Request the lead time here
4
Black Anodised
GF PA
Square
£ 11.0038 - £ 24.1743 48 In stock
4
Raw
Stainless Steel
Rectangular
£ 11.0565 - £ 24.2937 58 In stock
4
Polished
Stainless Steel
Rectangular
1501206 £ 1.9875 - £ 4.3573 30 In stock
4
Zinc Plated
Steel
Rectangular
£ 11.0038 - £ 24.1743 20 In stock
4
Raw
Stainless Steel
Square
£ 3.3959 - £ 7.4612 21 In stock
4
Black Anodised
GF PA
Square
1501209 £ 3.4485 - £ 7.5806 50 In stock
4
Raw
Stainless Steel
Rectangular
1501214 £ 4.212 - £ 9.2519 40 In stock
4
Raw
Stainless Steel
Rectangular
1287384 £ 6.0866 - £ 12.637 1501 In stock
8
Polished
Stainless Steel
Rectangular
£ 4.7108 - £ 9.7969 2355 In stock
6
Polished
Stainless Steel
Angled
£ 5.6949 - £ 5.6949 Request the lead time here
6
Black Powder Coated
Steel
Arrow
299113E £ 5.0793 - £ 7.1111 2561 In stock
5.0 mm
40.0 mm
4
Chrome Plated
Zinc Alloy
Rectangular
40.0 mm
  • of 5
Hinge 48.0 mm 48.0 mm PA GF

466235

Price Range
£ 1.4035 - £ 1.3812

Stock Levels
430 In stock
Attributes
  • Colour
    Black
  • Leaf Shape
    Rectangular
  • Full Material
    Glass Filled Polyamide
  • Mounting Hole Depression
    Countersunk
  • Mounting Method
    Screw Fix
Leaf Hinge 30.0 mm 30.0 mm 4.0 mm Silver

1299113

Price Range
£ 4.85 - £ 3.4642

Stock Levels
46 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Leaf Shape
    Square
  • Full Material
    Die Cast Zinc Alloy
  • Mounting Hole Depression
    Countersunk
Leaf Hinge 100.0 mm 40.0 mm 1.5 mm Silver

1287382

Price Range
£ 9.2237 - £ 4.0438

Stock Levels
535 In stock
Attributes
  • Colour
    Silver
  • Finish
    Polished
  • Leaf Shape
    Rectangular
  • Full Material
    304 Stainless Steel
  • Mounting Hole Depression
    Countersunk
Leaf Hinge 30.0 mm 30.0 mm Stainless Steel

129940E

Price Range
£ 10.5819 - £ 10.5819

Stock Levels
150 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Leaf Shape
    Square
  • Full Material
    316 Stainless Steel
  • Mounting Hole Depression
    Countersunk
Leaf Hinge 230.0 mm 65 mm Stainless Steel

1501207

Price Range
£ 86.371 - £ 39.3297

Stock Levels
25 In stock
Attributes
  • Finish
    Gloss
  • Leaf Shape
    Rectangular
  • Full Material
    304 Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Leaf Hinge 50.0 mm 50 mm Stainless Steel

1501211

Price Range
£ 25.965 - £ 11.8199

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Leaf Shape
    Square
  • Full Material
    304 Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    7326909890
Leaf Hinge 50.0 mm 50 mm GF PA

1501216

Price Range
£ 8.9534 - £ 4.0804

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Black Anodised
  • Leaf Shape
    Square
  • Full Material
    30% Glass Filled Polyamide;304 Stainless Steel
  • Mounting Hole Depression
    Countersunk
Leaf Hinge 30.0 mm 50 mm Stainless Steel

1501208

Price Range
£ 24.1743 - £ 11.0038

Stock Levels
48 In stock
Attributes
  • Finish
    Raw
  • Leaf Shape
    Rectangular
  • Full Material
    304 Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    7326909890
Leaf Hinge 38.0 mm 36.5 mm Stainless Steel

1501213

Price Range
£ 24.2937 - £ 11.0565

Stock Levels
58 In stock
Attributes
  • Finish
    Polished
  • Leaf Shape
    Rectangular
  • Full Material
    316 Stainless Steel
  • Mounting Hole Depression
    Countersunk
  • Number of Mounting Holes
    4
Leaf Hinge 40.0 mm 50 mm Steel

1501206

Price Range
£ 4.3573 - £ 1.9875

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Finish
    Zinc Plated
  • Leaf Shape
    Rectangular
  • Full Material
    Steel
  • Number of Mounting Holes
    4
Leaf Hinge 40.0 mm 40 mm Stainless Steel

1501210

Price Range
£ 24.1743 - £ 11.0038

Stock Levels
20 In stock
Attributes
  • Finish
    Raw
  • Leaf Shape
    Square
  • Full Material
    304 Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    7326909890
Leaf Hinge 40.0 mm 40 mm GF PA

1501215

Price Range
£ 7.4612 - £ 3.3959

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Anodised
  • Leaf Shape
    Square
  • Full Material
    30% Glass Filled Polyamide;304 Stainless Steel
  • Mounting Hole Depression
    Countersunk
Leaf Hinge 40.0 mm 50 mm Stainless Steel

1501209

Price Range
£ 7.5806 - £ 3.4485

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Leaf Shape
    Rectangular
  • Full Material
    304 Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    7326909890
Leaf Hinge 40.0 mm 75 mm Stainless Steel

1501214

Price Range
£ 9.2519 - £ 4.212

Stock Levels
40 In stock
Attributes
  • Finish
    Raw
  • Leaf Shape
    Rectangular
  • Full Material
    304 Stainless Steel
  • Mounting Hole Depression
    Countersunk
  • Number of Mounting Holes
    4
Leaf Hinge 40.0 mm 165.0 mm 1.5 mm Silver

1287384

Price Range
£ 12.637 - £ 6.0866

Stock Levels
1501 In stock
Attributes
  • Colour
    Silver
  • Finish
    Polished
  • Leaf Shape
    Rectangular
  • Full Material
    304 Stainless Steel
  • Mounting Hole Depression
    Countersunk
Leaf Hinge 40.0 mm 69.5 mm 1.5 mm Silver

1287383

Price Range
£ 9.7969 - £ 4.7108

Stock Levels
2355 In stock
Attributes
  • Colour
    Silver
  • Finish
    Polished
  • Leaf Shape
    Angled
  • Full Material
    304 Stainless Steel
  • Mounting Hole Depression
    Countersunk
Leaf Hinge 89.0 mm 138.0 mm 2.5 mm Black

59962

Price Range
£ 5.6949 - £ 5.6949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Includes
    Fasteners not included
  • Leaf Shape
    Arrow
  • Mounting Hole Depression
    Flat
Leaf Hinge 40.0 mm 40.0 mm 5.0 mm Natural

299113E

Price Range
£ 7.1111 - £ 5.0793

Stock Levels
2561 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural